Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


N206FP01IND

1-Port Single Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA

More Info
Check Prices
Silver
SCREW (X2), SCREW WASHER (X2)
No
Cat5/5e; Cat6; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
Tested to RoHS, REACH, UL, IP44
 
Lifetime limited warranty
 
N206FP02IND

2-Port Single Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA

More Info
Check Prices
Silver
SCREW (X2), SCREW WASHER (X2)
No
Cat5/5e; Cat6; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
Tested to RoHS, REACH, UL, IP44
 
Lifetime limited warranty
 
N206SB01IND

Waterproof Electrical Junction Box - Surface Mount, Industrial, Single Gang, IP68, TAA, 2 Cutouts

More Info
Check Prices
White
SCREW (X8), SCREW CAP (X4)
No
Cat5/5e; Cat6; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
Tested to RoHS, REACH, UL, IP68 (water resistant up to 1.5m depth for 60 minutes based on manufacturer guarantee)
IP68
Lifetime limited warranty
Yes
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.