Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 2 Products


N206-KJ01-IND

Keystone Jack Cat6/Cat5e, RJ45, Shielded, Dust Cap, Industrial - 110 Punch Down, IP68, TAA

STP
Black
0.50 x 4.50 x 6.00
0.20
No
RJ45 (FEMALE)
RJ45 (FEMALE)
Type 4 High-Power (100W, IEEE 802.3bt)
Cat5/5e; Cat6
Yes
Tested to RoHS, REACH, IP68 (water resistant up to 1.5m depth for 60 minutes based on manufacturer guarantee)
IP68
Lifetime limited warranty
N206-BC01-IND

RJ45 Bulkhead Coupler for Cat5/Cat6, Female to Female, Shielded, Industrial, Dust Cap - IP68, TAA

STP
Black
0.50 x 3.90 x 6.00
0.20
No
RJ45 (FEMALE)
RJ45 (FEMALE)
Type 4 High-Power (100W, IEEE 802.3bt)
Cat5/5e; Cat6
Yes
Tested to RoHS, REACH, UL, IP68 (water resistant up to 1.5m depth for 60 minutes based on manufacturer guarantee)
IP68
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.