Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA N237-F18N-WHSH

Cat6 Keystone Jack Cable Assembly - Unshielded, PoE+, RJ45 M/F, 18-in. (45.72 cm), Blue

More Info
Check Prices
OVERVIEW
Accessory Type
Cable Assembly Kit
Technology
Cat6; PoE
Accessory Class
Networking Accessories
 
CONNECTIONS
PoE Capability
100W (802.3bt)
PoE Power Budget (Watts)
24
Side A - Connector 1
RJ45 (MALE)
Side B - Connector 1
RJ45 (FEMALE)
Contact Plating
Gold
PoE Type
Type 4 High-Power (100W, IEEE 802.3bt)
PHYSICAL
Color
Blue
Cable Jacket Color
Blue
Cable Jacket Material
PVC
Cable Jacket Rating
CMR; CMR-LP; LP5
Cable Shielding
UTP
Cable Outer Diameter (OD)
6.5 +/- 0.3 mm
Cable Length (ft.)
1.5
Cable Length (in.)
18
Unit Dimensions (hwd / in.)
9.000 x 7.000 x 0.500
 
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Relative Humidity
0% to 90% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
FEATURES & SPECIFICATIONS
 
 
 
 
TAA N237A-F18N-WHSH

Cat6a Keystone Jack Cable Assembly - Shielded, PoE+, RJ45 M/F, 18-in. (45.72 cm), Blue

More Info
Check Prices
OVERVIEW
Accessory Type
Cable Assembly Kit
Technology
Cat6a
Accessory Class
Networking Accessories
 
CONNECTIONS
PoE Capability
100W (802.3bt)
PoE Power Budget (Watts)
24
Side A - Connector 1
RJ45 (MALE)
Side B - Connector 1
RJ45 (FEMALE)
Contact Plating
Gold
PoE Type
Type 4 High-Power (100W, IEEE 802.3bt)
PHYSICAL
Color
Blue
Cable Jacket Color
Blue
Cable Jacket Material
PVC
Cable Jacket Rating
CMR; CMR-LP; LP5
Cable Shielding
F/UTP
Cable Outer Diameter (OD)
7.3 +/- 0.3 mm
Cable Length (ft.)
1.5
Cable Length (in.)
18
Unit Dimensions (hwd / in.)
9.000 x 7.000 x 0.500
 
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Relative Humidity
0% to 90% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
10 Gbps
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
FEATURES & SPECIFICATIONS
 
 
 
 
TAA N237-P18N-WHSH

Cat6 Junction Box Cable Assembly - Surface Mount, Unshielded, PoE+, RJ45/110 Punchdown, 18-in. (45.72 cm), Blue

More Info
Check Prices
OVERVIEW
Accessory Type
Cable Assembly Kit
Technology
Cat6; PoE
Accessory Class
Networking Accessories
Country/Region
Global
CONNECTIONS
PoE Capability
100W (802.3bt)
PoE Power Budget (Watts)
24
Side A - Connector 1
110 IDC
Side B - Connector 1
RJ45 (MALE)
Contact Plating
Gold
PoE Type
Type 4 High-Power (100W, IEEE 802.3bt)
PHYSICAL
Color
Blue
Cable Jacket Color
Blue
Cable Jacket Material
PVC
Cable Jacket Rating
CMR-LP; LP5
Cable Shielding
UTP
Cable Outer Diameter (OD)
6.5 +/- 0.3mm
Cable Length (ft.)
1.5
Cable Length (in.)
18
Unit Dimensions (hwd / in.)
9.000 x 7.000 x 0.500
Total Number of Ports
0
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Relative Humidity
0% to 90%, Non-Condensing
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
FEATURES & SPECIFICATIONS
Antibacterial
No
 
 
 
TAA N237A-P18N-WHSH

Cat6a Junction Box Cable Assembly - Surface Mount, Shielded, PoE+, RJ45/110 Punchdown, 18-in. (45.72 cm), Blue

More Info
Check Prices
OVERVIEW
Accessory Type
Cable Assembly Kit
Technology
Cat6a
Accessory Class
Networking Accessories
Country/Region
Global
CONNECTIONS
PoE Capability
100W (802.3bt)
PoE Power Budget (Watts)
100
Side A - Connector 1
110 IDC
Side B - Connector 1
RJ45 (MALE)
Contact Plating
Gold
PoE Type
Type 4 High-Power (100W, IEEE 802.3bt)
PHYSICAL
Color
Blue
Cable Jacket Color
Blue
Cable Jacket Material
PVC
Cable Jacket Rating
CMR; CMR-LP; LP5
Cable Shielding
F/UTP
Cable Outer Diameter (OD)
7.3 +/- 0.3mm
Cable Length (ft.)
1.5
Cable Length (in.)
18
Unit Dimensions (hwd / in.)
9.000 x 7.000 x 0.500
Total Number of Ports
0
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Relative Humidity
0% to 90% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
10 Gbps
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
FEATURES & SPECIFICATIONS
Antibacterial
No
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.