Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 2 Products


N22201KGY

Cat6 Gigabit Bulk UTP Solid PVC Cable, Gray, 1000 ft.

1000
12000
30480
CMR
UTP
Gray
13.78 x 14.17 x 13.78
29.50
No
23
Solid
1Gbps
BARE WIRE
BARE WIRE
Cat6
Lifetime limited warranty
UL verified, meets EIA/TIA CAT6 TIA/EIA- 568-B-2.1, DRAFT 9 standards
N02201KGY

Cat5e 350 MHz Bulk UTP Solid-Core PVC Cable, Gray, 1000 ft. TAA

1000
12000
30480
CMR
UTP
Gray
10.63 x 13.78 x 13.78
20.00
No
24
Solid
1Gbps
BARE WIRE
BARE WIRE
Cat5/5e
Lifetime limited warranty
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.