Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA N222-01K-BL

Cat6 Gigabit Solid Core UTP PVC Bulk Ethernet Cable, Blue, 1000 ft. (304.8 m), TAA

More Info
Check Prices
OVERVIEW
Technology
Cat6
CONNECTIONS
Side A - Connector 1
BARE WIRE
Side B - Connector 1
BARE WIRE
Crossover Wiring
No
Connector Type
Bare Wire
Angled Connector
No
PHYSICAL
Cable Jacket Color
Blue
Cable Jacket Material
PVC
Cable Jacket Rating
CMR
Cable Shielding
UTP
Cable Outer Diameter (OD)
6.2 mm
Number of Conductors
4 Pair
Conductor Material
Solid Copper
Conductor Gauge
23 AWG
Cable Length (ft.)
1000
Cable Length (in.)
12000
Unit Dimensions (hwd / in.)
13.780 x 14.700 x 13.780
ENVIRONMENTAL
Operating Temperature Range
-4° to 167°F (-20° to 75°C)
Storage Temperature Range
32° to 140°F (0° to 60°C)
COMMUNICATIONS
Bandwidth per TIA Standard
250 MHz
Maximum Bandwidth as Tested
500 MHz
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3ab
FEATURES & SPECIFICATIONS
Antibacterial
No
IP68 Rated
No
Snagless Connector
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; IEEE 802.3ab 1000Base-T; REACH; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
TAA N222-01K-GY

Cat6 Gigabit Solid Core UTP PVC Bulk Ethernet Cable, Gray, 1000 ft. (304.8 m), TAA

More Info
Check Prices
OVERVIEW
Technology
Cat6
CONNECTIONS
Side A - Connector 1
BARE WIRE
Side B - Connector 1
BARE WIRE
Crossover Wiring
No
Connector Type
Bare Wire
Angled Connector
No
PHYSICAL
Cable Jacket Color
Gray
Cable Jacket Material
PVC
Cable Jacket Rating
CMR
Cable Shielding
UTP
Cable Outer Diameter (OD)
6.2 mm
Number of Conductors
4 Pair
Conductor Material
Solid Copper
Conductor Gauge
23 AWG
Cable Length (ft.)
1000
Cable Length (in.)
12000
Unit Dimensions (hwd / in.)
13.780 x 14.170 x 13.780
ENVIRONMENTAL
Operating Temperature Range
-4° to 167°F (-20° to 75°C)
Storage Temperature Range
32° to 140°F (0° to 60°C)
COMMUNICATIONS
Bandwidth per TIA Standard
250 MHz
Maximum Bandwidth as Tested
500 MHz
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3ab
FEATURES & SPECIFICATIONS
Antibacterial
No
IP68 Rated
No
Snagless Connector
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; IEEE 802.3ab 1000Base-T; REACH; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N224-01K-GY

Cat6 Gigabit Solid Core Plenum-Rated UTP CMP PVC Bulk Ethernet Cable, Gray, 1000 ft. (304.8 m)

More Info
Check Prices
OVERVIEW
Technology
Cat6
CONNECTIONS
Side A - Connector 1
BARE WIRE
Side B - Connector 1
BARE WIRE
Crossover Wiring
No
Connector Type
Bare Wire
Angled Connector
No
PHYSICAL
Cable Jacket Color
Gray
Cable Jacket Material
PVC
Cable Jacket Rating
CMP
Cable Shielding
UTP
Cable Outer Diameter (OD)
6.0 mm
Number of Conductors
4 Pair
Conductor Material
Solid Copper
Conductor Gauge
23 AWG
Cable Length (ft.)
1000
Cable Length (in.)
12000
 
ENVIRONMENTAL
Operating Temperature Range
-4° to 167°F (-20° to 75°C)
Storage Temperature Range
32° to 140°F (0° to 60°C)
COMMUNICATIONS
Bandwidth per TIA Standard
250 MHz
Maximum Bandwidth as Tested
500 MHz
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3ab
FEATURES & SPECIFICATIONS
Antibacterial
No
IP68 Rated
No
Snagless Connector
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; IEEE 802.3ab 1000Base-T; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.