Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 10 Products


N230-100-STR

Cat6 RJ45 Modular Plug for Round Stranded UTP Conductor 4-Pair, 100 Pack

More Info
Check Prices
Cat6
 
 
RJ45 (MALE)
RJ45 (MALE)
 
 
 
 
 
Lifetime limited warranty
-40 TO 158 F (-40 TO 70 C)
-40 TO 158 F (-40 TO 70 C)
10% TO 90% RH, NON-CONDENSING
 
 
 
 
 
 
 
 
 
 
 
 
 
N030-010

RJ45 Plugs for Solid / Stranded Conductor 4-pair Cat5e Cable, 10-Pack

More Info
Check Prices
Cat5/5e
 
 
RJ45 (MALE)
RJ45 (MALE)
 
 
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
N030-100

RJ45 Plugs for Round Solid / Stranded Conductor 4-pair Cat5e Cable, 100-Pack

More Info
Check Prices
Cat5/5e
 
 
RJ45 (MALE)
RJ45 (MALE)
 
 
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
N030-100-FL

RJ45 Plugs for Flat Solid / Stranded Conductor Cable, 100-Pack

More Info
Check Prices
Cat5/5e
 
 
RJ45 (MALE)
RJ45 (MALE)
 
 
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
N030-100-STR

RJ45 Modular Connector for Round Stranded UTP Conductor 4-Pair Cat5e, 100 Pack

More Info
Check Prices
Cat5/5e
 
 
RJ45 (MALE)
RJ45 (MALE)
 
 
 
 
 
Lifetime limited warranty
-40 TO 158 F (-40 TO 70 C)
-40 TO 158 F (-40 TO 70 C)
10% TO 90% RH, NON-CONDENSING
 
 
 
 
 
 
 
 
 
 
 
 
 
N235-001

Cat6 Straight Through Modular In-line Snap-in Coupler (RJ45 F/F), TAA

More Info
Check Prices
Cat6
 
 
RJ45 (FEMALE)
RJ45 (FEMALE)
Type 3 PoE++/UPoE (60W, IEEE 802.3bt)
 
 
 
 
Lifetime limited warranty
 
 
 
Black
 
 
 
 
 
 
 
 
 
 
 
 
N237-F18N-WHSH

Cat6 Keystone Jack Cable Assembly - Unshielded, PoE+, RJ45 M/F, 18-in. (45.72 cm), Blue

More Info
Check Prices
Cat6; PoE
Cable Assembly Kit
Cable Assembly Kit
RJ45 (MALE)
RJ45 (FEMALE)
Type 1 PoE (15.4W, IEEE 802.3af); Type 2 PoE+ (30W, IEEE 802.3at)
15.4W (802.3af)
24
Gold
 
3-year limited warranty
14 to 140°F (-10 to 60°C)
-4 to 158°F (-20 to 70°C)
0% ~ 90% RH, Non-Condensing
Blue
PVC
CMR; CMR-LP; LP5
UTP
6.5 +/- 0.3mm
1.5
18
 
1 Gbps (Gigabit)
 
 
 
 
N237A-F18N-WHSH

Cat6a Keystone Jack Cable Assembly - Shielded, PoE+, RJ45 M/F, 18-in. (45.72 cm), Blue

More Info
Check Prices
Cat6a
Cable Assembly Kit
Cable Assembly Kit
RJ45 (MALE)
RJ45 (FEMALE)
Type 1 PoE (15.4W, IEEE 802.3af); Type 2 PoE+ (30W, IEEE 802.3at)
15.4W (802.3af)
24
Gold
 
3-year limited warranty
14 ~ 140F (-10 ~ 60C)
-4 ~ 158F (-20 ~ 70C)
0% ~ 90% RH, Non-Condensing
Blue
PVC
CMR; CMR-LP; LP5
F/UTP
7.3 +/- 0.3mm
1.5
18
 
10 Gbps
 
 
 
 
N238-P01-MPTL-A

Cat6a RJ45 Plug - MPTL, Shielded, 100W High-Power PoE & PoE++, Zinc Die-Cast, Black, TAA

More Info
Check Prices
Cat6a; PoE
 
 
RJ45 (MALE)
110 IDC
Type 3 PoE++/UPoE (60W, IEEE 802.3bt)
100W (802.3bt); 15.4W (802.3af); 30W (802.3at); 60W (802.3bt)
100
 
 
Lifetime limited warranty
14 ~ 140F (-10 ~ 60C)
-40 ~ 154F (-40 ~ 68C)
10% ~ 90% RH (Non-Condensing)
Black
 
 
 
6.5mm to 8.5mm
 
 
0.77 x 0.59" x 2.3"
 
RJ45
CAT6A
1.5A
Accommodates 22 to 26 AWG Solid or Stranded Cabling
N253-024-RBGY

24-Port 1U Rack-Mount 110-Type Color-Coded Patch Panel, RJ45 Ethernet, 568B, Cat6

More Info
Check Prices
Cat6
Punchdown
 
(24) 110 IDC
(24) RJ45 (FEMALE)
 
 
 
 
24
Lifetime limited warranty
 
 
 
Black
 
 
 
 
 
 
 
 
 
 
 
 
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.