Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


N232-050-FTP

Cat6 RJ45 Pass-Through FTP Modular Plug, 50 Pack

More Info
Check Prices
OVERVIEW
Product Type
RJ45 Plug
Technology
Cat6; Cat6a
CONNECTIONS
Side A - Connector 1
RJ45 (MALE)
Side B - Connector 1
RJ45 (MALE)
PHYSICAL
Cable Shielding
FTP
Cable Outer Diameter (OD)
< 6.2 mm
Wire Gauge (AWG)
24 - 26
Unit Dimensions (hwd / in.)
1.750 x 4.000 x 5.000
ENVIRONMENTAL
Operating Temperature Range
-40° to 185°F (-40° to 85°C)
Storage Temperature Range
41° to 86°F (5° to 30°C)
Relative Humidity
15% to 65% RH, Non-Condensing
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N232-050-UTP

Cat6 RJ45 Pass-Through UTP Modular Plug, 50 Pack

More Info
Check Prices
OVERVIEW
Product Type
RJ45 Plug
Technology
Cat6; Cat6a
CONNECTIONS
 
 
PHYSICAL
Cable Shielding
UTP
Cable Outer Diameter (OD)
< 6.2 mm
Wire Gauge (AWG)
24 - 26
 
ENVIRONMENTAL
Operating Temperature Range
-40° to 185°F (-40° to 85°C)
Storage Temperature Range
41° to 86°F (5° to 30°C)
Relative Humidity
15% to 65% RH, Non-Condensing
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N232-100-FTP

Cat6 RJ45 Pass-Through FTP Modular Plug, 100 Pack

More Info
Check Prices
OVERVIEW
Product Type
RJ45 Plug
Technology
Cat6; Cat6a
CONNECTIONS
 
 
PHYSICAL
Cable Shielding
FTP
Cable Outer Diameter (OD)
< 6.2 mm
Wire Gauge (AWG)
24 - 26
 
ENVIRONMENTAL
Operating Temperature Range
-40° to 185°F (-40° to 85°C)
Storage Temperature Range
41° to 86°F (5° to 30°C)
Relative Humidity
15% to 65% RH, Non-Condensing
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.