Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products


N232-050-FTP

Cat6 RJ45 Pass-Through FTP Modular Plug, 50 Pack

More Info
Check Prices
OVERVIEW
Technology
Cat6; Cat6a
PHYSICAL
Cable Shielding
FTP
Cable Outer Diameter (OD)
< 6.2 mm
Wire Gauge (AWG)
24 - 26
ENVIRONMENTAL
Operating Temperature Range
-40 to 185 °F (-40 to 85 °C)
Storage Temperature Range
41 to 86 °F (5 to 30 °C)
Relative Humidity
15 to 65% RH, Non-Condensing
WARRANTY
Product Warranty Period (Worldwide)
Limited warranty
N232-050-UTP

Cat6 RJ45 Pass-Through UTP Modular Plug, 50 Pack

More Info
Check Prices
OVERVIEW
Technology
Cat6; Cat6a
PHYSICAL
Cable Shielding
UTP
Cable Outer Diameter (OD)
< 6.2 mm
Wire Gauge (AWG)
24 - 26
ENVIRONMENTAL
Operating Temperature Range
-40 to 185 °F (-40 to 85 °C)
Storage Temperature Range
41 to 86 °F (5 to 30 °C)
Relative Humidity
15 to 65% RH, Non-Condensing
WARRANTY
Product Warranty Period (Worldwide)
Lifetime limited warranty
N232-100-UTP

Cat6 RJ45 Pass-Through UTP Modular Plug, 100 Pack

More Info
Check Prices
OVERVIEW
Technology
Cat6; Cat6a
PHYSICAL
Cable Shielding
UTP
Cable Outer Diameter (OD)
< 6.2 mm
Wire Gauge (AWG)
24 - 26
ENVIRONMENTAL
Operating Temperature Range
-40 to 185 °F (-40 to 85 °C)
Storage Temperature Range
41 to 86 °F (5 to 30 °C)
Relative Humidity
15 to 65% RH, Non-Condensing
WARRANTY
Product Warranty Period (Worldwide)
Lifetime limited warranty
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.