Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


N232-050-FTP

Cat6 RJ45 Pass-Through FTP Modular Plug, 50 Pack

More Info
Check Prices
OVERVIEW
Product Type
RJ45 Plug
Technology
Cat6; Cat6a
CONNECTIONS
Side A - Connector 1
RJ45 (MALE)
Side B - Connector 1
RJ45 (MALE)
PHYSICAL
Cable Shielding
FTP
Cable Outer Diameter (OD)
< 6.2 mm
Wire Gauge (AWG)
24 - 26
Unit Dimensions (hwd / in.)
1.750 x 4.000 x 5.000
ENVIRONMENTAL
Operating Temperature Range
-40° to 185°F (-40° to 85°C)
Storage Temperature Range
41° to 86°F (5° to 30°C)
Relative Humidity
15% to 65% RH, Non-Condensing
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N232-100-FTP

Cat6 RJ45 Pass-Through FTP Modular Plug, 100 Pack

More Info
Check Prices
OVERVIEW
Product Type
RJ45 Plug
Technology
Cat6; Cat6a
CONNECTIONS
 
 
PHYSICAL
Cable Shielding
FTP
Cable Outer Diameter (OD)
< 6.2 mm
Wire Gauge (AWG)
24 - 26
 
ENVIRONMENTAL
Operating Temperature Range
-40° to 185°F (-40° to 85°C)
Storage Temperature Range
41° to 86°F (5° to 30°C)
Relative Humidity
15% to 65% RH, Non-Condensing
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Limited warranty
N232-100-UTP

Cat6 RJ45 Pass-Through UTP Modular Plug, 100 Pack

More Info
Check Prices
OVERVIEW
Product Type
RJ45 Plug
Technology
Cat6; Cat6a
CONNECTIONS
 
 
PHYSICAL
Cable Shielding
UTP
Cable Outer Diameter (OD)
< 6.2 mm
Wire Gauge (AWG)
24 - 26
 
ENVIRONMENTAL
Operating Temperature Range
-40° to 185°F (-40° to 85°C)
Storage Temperature Range
41° to 86°F (5° to 30°C)
Relative Humidity
15% to 65% RH, Non-Condensing
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.