Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


N235001SH6A

Cat6a Straight-Through Modular Shielded In-Line Snap-In Coupler (RJ45 F/F), TAA

More Info
Check Prices
Silver
5.00 x 4.00 x 0.50
0.03
14 to 140 F (-10 to 60 C)
-40 to 154 F (-40 to 68 C)
10% to 90% RH, Non-Condensing
RJ45 (FEMALE)
RJ45 (FEMALE)
Type 2 PoE+ (30W, IEEE 802.3at)
 
 
Cat5/5e; Cat6; Cat6a
Lifetime limited warranty
 
 
N235001SH6AD

Cat6a Straight-Through Modular Shielded In-Line Snap-In Coupler with 90-Degree Down-Angled Port (RJ45 F/F), TAA

More Info
Check Prices
Silver
5.00 x 4.00 x 0.50
0.04
14 TO 140 F (-10 TO 60 C)
-40 TO 154.4 F (-40 TO 68 C)
10 TO 90% RH, NON-CONDENSING
RJ45 (FEMALE)
RJ45 (FEMALE)
 
 
 
Cat5/5e; Cat6; Cat6a
Lifetime limited warranty
 
 
N238001SHTFA

Toolless Shielded Cat6a Keystone Jack, PoE/PoE+ Compliant, Shuttered - Silver, TAA

More Info
Check Prices
Silver
5.00 x 4.00 x 0.50
0.06
 
 
 
RJ45 (FEMALE)
110 IDC
Type 4 High-Power (100W, IEEE 802.3bt)
1
 
Cat5/5e; Cat6; Cat6a
Lifetime limited warranty
 
 
N254024SH6A

24-Port 1U Rack-Mount STP Shielded Cat6a Feedthrough Patch Panel, RJ45 Ethernet, TAA

More Info
Check Prices
 
19.69 x 2.91 x 2.76
2.20
 
 
 
RJ45 (FEMALE)
RJ45 (FEMALE)
Type 2 PoE+ (30W, IEEE 802.3at)
24
30
Cat5/5e; Cat6; Cat6a
Lifetime limited warranty
 
 
N254024SH6AD

24-Port 1U Rack-Mount STP Shielded Cat6a Feedthrough Patch Panel with 90-Degree Down-Angled Ports, RJ45 Ethernet, TAA

More Info
Check Prices
Black
0.50 x 19.96 x 1.85
2.65
 
 
 
RJ45 (FEMALE)
RJ45 (FEMALE)
 
24
 
Cat6a
Lifetime limited warranty
LIFETIME LIMITED WARRANTY
0
N254048SH6A

48-Port 1U Rack-Mount STP Shielded Cat6a Feedthrough Patch Panel, RJ45 Ethernet, TAA

More Info
Check Prices
 
19.69 x 2.91 x 2.76
2.20
 
 
 
RJ45 (FEMALE)
RJ45 (FEMALE)
Type 2 PoE+ (30W, IEEE 802.3at)
48
30
Cat5/5e; Cat6; Cat6a
Lifetime limited warranty
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.