Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


N237F18NWHSH

Cat6 Keystone Jack Cable Assembly - Unshielded, PoE+, RJ45 M/F, 18-in. (45.72 cm), Blue

More Info
Check Prices
Cat6; PoE
Blue
UTP
6.5 +/- 0.3mm
PVC
CMR; CMR-LP; LP5
1.5
18
14 to 140°F (-10 to 60°C)
-4 to 158°F (-20 to 70°C)
0% ~ 90% RH, Non-Condensing
1Gbps
RJ45 (MALE)
RJ45 (FEMALE)
15.4W (802.3af)
24
Gold
Type 1 PoE (15.4W, IEEE 802.3af); Type 2 PoE+ (30W, IEEE 802.3at)
 
Molded; Unshielded
3-year limited warranty
 
 
N254024SH6AD

24-Port 1U Rack-Mount STP Shielded Cat6a Feedthrough Patch Panel with 90-Degree Down-Angled Ports, RJ45 Ethernet, TAA

More Info
Check Prices
Cat6a
Black
 
 
 
 
0
 
 
 
 
 
RJ45 (FEMALE)
RJ45 (FEMALE)
 
 
 
 
24
 
Lifetime limited warranty
LIFETIME LIMITED WARRANTY
 
N48412RJ

Cat6a Pass-Through Cassette - (x12) RJ45

More Info
Check Prices
Cat6a
 
 
 
 
 
 
 
-4 to 122 F (-20 to 50 C)
 
 
 
RJ45 (FEMALE)
RJ45 (FEMALE)
 
 
 
 
12
 
Lifetime limited warranty
 
RoHS, REACH
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.