Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 5 Products


N238-001-BL

Cat6/Cat5e 110 Style Punch Down Keystone Jack - Blue, TAA

More Info
Check Prices
Cat5/5e; Cat6
Blue
Blue
1
RJ45 (FEMALE)
110 IDC
Lifetime limited warranty
N238-001-GN

Cat6/Cat5e 110 Style Punch Down Keystone Jack - Green, TAA

More Info
Check Prices
Cat5/5e; Cat6
Green
 
1
RJ45 (FEMALE)
110 IDC
Lifetime limited warranty
N238-001-RD

Cat6/Cat5e 110 Style Punch Down Keystone Jack - Red, TAA

More Info
Check Prices
Cat5/5e; Cat6
Red
 
1
RJ45 (FEMALE)
110 IDC
Lifetime limited warranty
N238-001-WH

Cat6/Cat5e 110 Style Punch Down Keystone Jack - White, TAA

More Info
Check Prices
Cat5/5e; Cat6
White
White
1
RJ45 (FEMALE)
110 IDC
Lifetime limited warranty
N238-001-YW

Cat6/Cat5e 110 Style Punch Down Keystone Jack - Yellow, TAA

More Info
Check Prices
Cat5/5e; Cat6
Yellow
 
1
RJ45 (FEMALE)
110 IDC
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.