Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


N238-001-WH-6A

Cat6 Keystone Jack - 4PPoE Compliant, 110/Krone, 568A/B, RJ45 Ethernet, White, TAA

More Info
Check Prices
OVERVIEW
Product Type
RJ45 Keystone Jack
Technology
Cat6a
CONNECTIONS
Number of Ports
1
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
110 IDC
PoE Type
Type 4 High-Power (100W, IEEE 802.3bt)
 
PHYSICAL
Color
Gray; White
Connector Color
White
Housing Color
White; Gray
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-40° to 154°F (-40° to 68°C)
Relative Humidity
10% to 90% RH
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N252-024-6A

24-Port 1U Rack-Mount Cat6a 110 Patch Panel with Cable Management Bar, 110 Punchdown, RJ45, TAA

More Info
Check Prices
OVERVIEW
Product Type
Rackmount
Technology
Cat6a
CONNECTIONS
Number of Ports
24
Side A - Connector 1
110 IDC
Side B - Connector 1
RJ45 (FEMALE)
PoE Type
Type 4 High-Power (100W, IEEE 802.3bt)
PoE Power Budget (Watts)
90
PHYSICAL
Color
Black
 
 
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Cable Jacket Color
Black
Cable Management
Bar
Panel Style
Punchdown
 
ENVIRONMENTAL
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N252-024-6A-OF

24-Port 1U Rack-Mount Cat6a/Cat6/Cat5e 110 Offset Patch Panel with Cable Management Bar, 110 Punchdown, RJ45, TAA

More Info
OVERVIEW
Product Type
Punchdown
Technology
Cat5/5e; Cat6
CONNECTIONS
Number of Ports
24
Side A - Connector 1
110 IDC
Side B - Connector 1
RJ45 (FEMALE)
PoE Type
Type 4 High-Power (100W, IEEE 802.3bt)
PoE Power Budget (Watts)
30
PHYSICAL
Color
Black
 
 
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Cable Jacket Color
Black
 
 
 
ENVIRONMENTAL
 
 
 
STANDARDS & COMPLIANCE
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N254-024-6A

24-Port Cat6a Feed-Through Patch Panel - 4PPoE Compliant, 1U Rack-Mount, RJ45 Ethernet, Black, TAA

More Info
Check Prices
OVERVIEW
Product Type
Rackmount
Technology
Cat6a
CONNECTIONS
Number of Ports
24
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
RJ45 (FEMALE)
PoE Type
Type 4 High-Power (100W, IEEE 802.3bt)
PoE Power Budget (Watts)
30
PHYSICAL
 
 
 
Unit Dimensions (hwd / in.)
1.700 x 19.000 x 1.250
 
 
Panel Style
Feed-Through
 
ENVIRONMENTAL
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.