Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA N252-024-HU-SHK

Cat5e/Cat6 24-Port Patch Panel - Shielded, Krone IDC, 568A/B, RJ45 Ethernet, 0.5U Rack-Mount, TAA

More Info
Check Prices
OVERVIEW
Product Type
Rackmount
Technology
Cat5/5e; Cat6
CONNECTIONS
Number of Ports
24
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
KRONE IDC
PHYSICAL
Rack Height
0.5U
Panel Style
Punchdown
 
 
COMMUNICATIONS
Network Speed Details
Rated for 5GbE
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
 
TAA N252-024-SH-K

Cat5e/Cat6 24-Port Patch Panel - Shielded, Krone IDC, 568B, RJ45 Ethernet, 1U, TAA

More Info
Check Prices
OVERVIEW
Product Type
Rackmount
Technology
Cat5/5e; Cat6
CONNECTIONS
Number of Ports
24
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
KRONE IDC
PHYSICAL
Rack Height
1U
Panel Style
Punchdown
Color
Black
 
COMMUNICATIONS
Network Speed Details
Rated for 5GbE
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
 
N252A-024-HUSHK

Cat6a 24-Port High-Density Shielded Patch Panel - Dual IDC, 568A/B, RJ45 Ethernet, 0.5U Rack-Mount

More Info
Check Prices
OVERVIEW
Product Type
Rackmount
Technology
Cat6a
CONNECTIONS
Number of Ports
24
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
KRONE IDC
PHYSICAL
Rack Height
0.5U
Panel Style
Punchdown
 
 
COMMUNICATIONS
Network Speed Details
Rated for 10GbE
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
 
TAA N254-024-SH-6AD

24-Port 1U Rack-Mount STP Shielded Cat6a Feedthrough Patch Panel with 90-Degree Down-Angled Ports, RJ45 Ethernet, TAA

More Info
OVERVIEW
Product Type
Feed-Through
Technology
Cat6a
CONNECTIONS
Number of Ports
24
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
RJ45 (FEMALE)
PHYSICAL
 
 
Color
Black
Cable Length (ft.)
0
COMMUNICATIONS
 
STANDARDS & COMPLIANCE
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Warranty Details
LIFETIME LIMITED WARRANTY

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.