Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products


N254-024-6A

24-Port 1U Rack-Mount Cat6a Feedthrough Patch Panel, RJ45 Ethernet

More Info
Check Prices
OVERVIEW
Product Type
Feed-Through
Technology
Cat5/5e; Cat6; Cat6a
CONNECTIONS
Number of Ports
24
PoE Power Budget (Watts)
30
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
RJ45 (FEMALE)
PoE Type
Type 3 PoE++/UPoE (60W, IEEE 802.3bt)
WARRANTY
Product Warranty Period (Worldwide)
Lifetime limited warranty
PHYSICAL
 
 
N254-024-6A-OF

24-Port 1U Rack-Mount Cat6a/Cat6/Cat5e Offset Feed-Through Patch Panel with Cable Management Bar, RJ45 Ethernet, TAA

More Info
Check Prices
OVERVIEW
Product Type
Feed-Through
Technology
Cat5/5e; Cat6; Cat6a
CONNECTIONS
Number of Ports
24
PoE Power Budget (Watts)
30
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
RJ45 (FEMALE)
PoE Type
Type 3 PoE++/UPoE (60W, IEEE 802.3bt)
WARRANTY
Product Warranty Period (Worldwide)
Lifetime limited warranty
PHYSICAL
 
 
N254-024-6AD

24-Port 1U Rack-Mount Cat6a Feedthrough Patch Panel with 90-Degree Down-Angled Ports, RJ45 Ethernet, TAA

More Info
Check Prices
OVERVIEW
Product Type
Feed-Through
Technology
Cat5/5e; Cat6; Cat6a
CONNECTIONS
Number of Ports
24
 
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
RJ45 (FEMALE)
 
WARRANTY
Product Warranty Period (Worldwide)
Lifetime limited warranty
PHYSICAL
Color
Black
Cable Length (ft.)
0
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.