Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


N261003BK

Cat6a 10G Certified Snagless UTP Ethernet Cable (RJ45 M/M), Black, 3 ft. (0.91 m)

More Info
Check Prices
Cat6a
Black
UTP
Stranded
3
36
 
 
 
 
 
 
 
10Gbps
 
 
 
 
RJ45 (MALE)
RJ45 (MALE)
 
 
 
Snagless; Unshielded
Yes
 
 
RoHS Compliant
Lifetime limited warranty
N261005BK

Cat6a 10G Certified Snagless UTP Ethernet Cable (RJ45 M/M), Black, 5 ft. (1.52 m)

More Info
Check Prices
Cat6a
Black
UTP
Stranded
5
60
 
 
 
 
 
 
 
10Gbps
 
 
 
 
RJ45 (MALE)
RJ45 (MALE)
 
 
 
Snagless; Unshielded
Yes
 
 
RoHS Compliant
Lifetime limited warranty
N261010BK

Cat6a 10G Certified Snagless UTP Ethernet Cable (RJ45 M/M), Black, 10 ft. (3.05 m)

More Info
Check Prices
Cat6a
Black
UTP
 
10
120
PVC
FT4
4 Pair
Stranded Copper
24 AWG
 
 
10Gbps
500 MHz
600 MHz
10Gbps
 
RJ45 (MALE)
RJ45 (MALE)
Molded
EIA/TIA 568B
 
Unshielded; Molded
Yes
No
No
RoHS Compliant
Lifetime limited warranty
N261S02BK

Cat6a 10G Snagless Molded Slim UTP Ethernet Cable (RJ45 M/M), Black, 2 ft. (0.61 m)

More Info
Check Prices
Cat6a
Black
UTP
 
2
24
PVC
 
4 Pair
Stranded Copper
28 AWG
3.8mm
28
10Gbps
500 MHz
600 MHz
10Gbps
 
RJ45 (MALE)
RJ45 (MALE)
Molded
EIA/TIA 568B
Gold
Unshielded; Slim; Molded
Yes
No
No
RoHS Compliant
Lifetime limited warranty
N261S06BK

Cat6a 10G Snagless Molded Slim UTP Ethernet Cable (RJ45 M/M), Black, 6 ft. (1.83 m)

More Info
Check Prices
Cat6a
Black
UTP
 
6
72
PVC
 
4 Pair
Stranded Copper
28 AWG
3.8mm
28
10Gbps
500 MHz
600 MHz
10Gbps
 
RJ45 (MALE)
RJ45 (MALE)
Molded
EIA/TIA 568B
Gold
Unshielded; Slim; Molded
Yes
No
No
RoHS Compliant
Lifetime limited warranty
N262003BK

Cat6a 10G-Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m)

More Info
Check Prices
Cat6a
Black
STP
 
3
36
PVC
FT4
4 Pair
Stranded Copper
26 AWG
 
 
10Gbps
500 MHz
600 MHz
10Gbps
802.3at
RJ45 (MALE)
RJ45 (MALE)
Molded
EIA/TIA 568B
 
Shielded; Molded
Yes
No
No
RoHS Compliant
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.