Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


N261-006-6FF-BL

Cat6a 10G Pre-Terminated Copper Trunk Assembly (6x RJ45 F/F), Blue, 6 ft. (1.83 m)

More Info
Check Prices
OVERVIEW
Technology
Cat6a
CONNECTIONS
Side A - Connector 1
(6) RJ45 (FEMALE)
Side B - Connector 1
(6) RJ45 (FEMALE)
Crossover Wiring
No
Contact Plating
Gold
PoE Type
Type 1 PoE (15.4W, IEEE 802.3af); Type 2 PoE+ (30W, IEEE 802.3at)
Wiring Configuration
EIA/TIA 568B
Angled Connector
No
 
 
PHYSICAL
Cable Jacket Color
Blue
Cable Jacket Material
PVC
Cable Jacket Rating
CMR
Cable Shielding
UTP
Cable Outer Diameter (OD)
7.8 mm
Number of Conductors
4 Pair
Conductor Material
Solid Copper
Conductor Gauge
23 AWG
Cable Length (ft.)
6
Cable Length (in.)
72
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Operating Humidity Range
5% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 85% RH, Non-Condensing
COMMUNICATIONS
Bandwidth per TIA Standard
500 MHz
Maximum Bandwidth as Tested
600 MHz
Network Compatibility
10 Gbps
IEEE Standards Supported
802.3ab; 802.3an; 802.3af; 802.3at
FEATURES & SPECIFICATIONS
Antibacterial
No
IP68 Rated
No
Snagless Connector
No
STANDARDS & COMPLIANCE
Product Certifications
UL Listed; cUL Listed
Product Compliance
CE (Europe); RoHS; IEEE 802.3ab 1000Base-T; IEEE 802.3af PoE; IEEE 802.3an 10GBase-T; IEEE 802.3at PoE+; REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N261-006-6MF-BL

Cat6a 10G Pre-Terminated Copper Trunk Assembly (6x RJ45 M/F), Blue, 6 ft. (1.83 m)

More Info
Check Prices
OVERVIEW
Technology
Cat6a
CONNECTIONS
Side A - Connector 1
(6) RJ45 (MALE)
Side B - Connector 1
(6) RJ45 (FEMALE)
Crossover Wiring
No
Contact Plating
Gold
PoE Type
Type 1 PoE (15.4W, IEEE 802.3af); Type 2 PoE+ (30W, IEEE 802.3at)
Wiring Configuration
EIA/TIA 568B
Angled Connector
No
PoE Capability
15.4W (802.3af); 30W (802.3at)
 
PHYSICAL
Cable Jacket Color
Blue
Cable Jacket Material
PVC
Cable Jacket Rating
CMR
Cable Shielding
UTP
Cable Outer Diameter (OD)
7.8 mm
Number of Conductors
4 Pair
Conductor Material
Solid Copper
Conductor Gauge
23 AWG
Cable Length (ft.)
6
Cable Length (in.)
72
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Operating Humidity Range
5% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 85% RH, Non-Condensing
COMMUNICATIONS
Bandwidth per TIA Standard
500 MHz
Maximum Bandwidth as Tested
600 MHz
Network Compatibility
10 Gbps
IEEE Standards Supported
802.3ab; 802.3an; 802.3af; 802.3at
FEATURES & SPECIFICATIONS
Antibacterial
No
IP68 Rated
No
Snagless Connector
No
STANDARDS & COMPLIANCE
Product Certifications
UL Listed; cUL Listed
Product Compliance
CE (Europe); RoHS; IEEE 802.3ab 1000Base-T; IEEE 802.3af PoE; IEEE 802.3an 10GBase-T; IEEE 802.3at PoE+; REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N261-010-6MF-BL

Cat6a 10G Pre-Terminated Copper Trunk Assembly (6x RJ45 M/F), Blue, 10 ft. (3.05 m)

More Info
Check Prices
OVERVIEW
Technology
Cat6a
CONNECTIONS
Side A - Connector 1
(6) RJ45 (MALE)
Side B - Connector 1
(6) RJ45 (FEMALE)
Crossover Wiring
No
Contact Plating
Gold
PoE Type
Type 1 PoE (15.4W, IEEE 802.3af); Type 2 PoE+ (30W, IEEE 802.3at)
Wiring Configuration
EIA/TIA 568B
Angled Connector
No
PoE Capability
15.4W (802.3af); 30W (802.3at)
 
PHYSICAL
Cable Jacket Color
Blue
Cable Jacket Material
PVC
Cable Jacket Rating
CMR
Cable Shielding
UTP
Cable Outer Diameter (OD)
7.8 mm
Number of Conductors
4 Pair
Conductor Material
Solid Copper
Conductor Gauge
23 AWG
Cable Length (ft.)
10
Cable Length (in.)
120
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Operating Humidity Range
5% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 85% RH, Non-Condensing
COMMUNICATIONS
Bandwidth per TIA Standard
500 MHz
Maximum Bandwidth as Tested
600 MHz
Network Compatibility
10 Gbps
IEEE Standards Supported
802.3ab; 802.3an; 802.3af; 802.3at
FEATURES & SPECIFICATIONS
Antibacterial
No
IP68 Rated
No
Snagless Connector
No
STANDARDS & COMPLIANCE
Product Certifications
UL Listed; cUL Listed
Product Compliance
CE (Europe); RoHS; IEEE 802.3ab 1000Base-T; IEEE 802.3af PoE; IEEE 802.3an 10GBase-T; IEEE 802.3at PoE+; REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N261-010-6MM-BL

Cat6a 10G Pre-Terminated Copper Trunk Assembly (6x RJ45 M/M), Blue, 10 ft. (3.05 m)

More Info
Check Prices
OVERVIEW
Technology
Cat6a
CONNECTIONS
Side A - Connector 1
(6) RJ45 (MALE)
Side B - Connector 1
(6) RJ45 (MALE)
Crossover Wiring
No
Contact Plating
Gold
PoE Type
Type 1 PoE (15.4W, IEEE 802.3af); Type 2 PoE+ (30W, IEEE 802.3at)
Wiring Configuration
EIA/TIA 568B
Angled Connector
No
PoE Capability
15.4W (802.3af); 30W (802.3at)
 
PHYSICAL
Cable Jacket Color
Blue
Cable Jacket Material
PVC
Cable Jacket Rating
CMR
Cable Shielding
UTP
Cable Outer Diameter (OD)
7.8 mm
Number of Conductors
4 Pair
Conductor Material
Solid Copper
Conductor Gauge
23 AWG
Cable Length (ft.)
10
Cable Length (in.)
120
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Operating Humidity Range
5% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 85% RH, Non-Condensing
COMMUNICATIONS
Bandwidth per TIA Standard
500 MHz
Maximum Bandwidth as Tested
600 MHz
Network Compatibility
10 Gbps
IEEE Standards Supported
802.3ab; 802.3an; 802.3af; 802.3at
FEATURES & SPECIFICATIONS
Antibacterial
No
IP68 Rated
No
Snagless Connector
No
STANDARDS & COMPLIANCE
Product Certifications
UL Listed; cUL Listed
Product Compliance
CE (Europe); RoHS; IEEE 802.3ab 1000Base-T; IEEE 802.3af PoE; IEEE 802.3an 10GBase-T; IEEE 802.3at PoE+; REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.