Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


N002-020-BK

Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 20 ft. (6.09 m)

More Info
Check Prices
OVERVIEW
Technology
Cat5/5e
POWER
Power Over Cable (PoC) Support
No
CONNECTIONS
Side A - Connector 1
RJ45 (MALE)
Side B - Connector 1
RJ45 (MALE)
Crossover Wiring
No
Contact Plating
Gold
PoE Type
Type 2 PoE+ (30W, IEEE 802.3at)
Connector Type
Molded
Wiring Configuration
EIA/TIA 568B
Angled Connector
No
 
 
PHYSICAL
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
CM
Cable Shielding
UTP
Cable Outer Diameter (OD)
5.0 mm
Number of Conductors
4 Pair
Conductor Material
Solid Copper
Conductor Gauge
26 AWG
Cable Length (ft.)
20
Cable Length (in.)
240
 
ENVIRONMENTAL
Operating Temperature Range
14° to 104°F (-10° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
 
COMMUNICATIONS
Bandwidth per TIA Standard
100 MHz
Maximum Bandwidth as Tested
350 MHz
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3ab; 802.3at
FEATURES & SPECIFICATIONS
Antibacterial
No
IP68 Rated
No
Snagless Connector
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Certifications
UL Listed; cUL Listed
Product Compliance
CE (Europe); RoHS; IEEE 802.3ab 1000Base-T; IEEE 802.3at PoE+; REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
PRODUCT OVERVIEW
 
N200-020-BK

Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 20 ft. (6.09 m)

More Info
Check Prices
OVERVIEW
Technology
Cat6; PoE
POWER
Power Over Cable (PoC) Support
No
CONNECTIONS
Side A - Connector 1
RJ45 (MALE)
Side B - Connector 1
RJ45 (MALE)
Crossover Wiring
No
Contact Plating
Gold
PoE Type
Type 2 PoE+ (30W, IEEE 802.3at)
Connector Type
Molded
Wiring Configuration
EIA/TIA 568B
Angled Connector
No
PoE Capability
30W (802.3at)
 
PHYSICAL
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
CM
Cable Shielding
UTP
Cable Outer Diameter (OD)
6.0 mm
Number of Conductors
4 Pair
Conductor Material
Solid Copper
Conductor Gauge
24 AWG
Cable Length (ft.)
20
Cable Length (in.)
240
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
ENVIRONMENTAL
Operating Temperature Range
14° to 104°F (-10° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
 
COMMUNICATIONS
Bandwidth per TIA Standard
250 MHz
Maximum Bandwidth as Tested
500 MHz
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3an; 802.3at
FEATURES & SPECIFICATIONS
Antibacterial
No
IP68 Rated
No
Snagless Connector
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Certifications
UL Listed; cUL Listed
Product Compliance
CE (Europe); RoHS; IEEE 802.3an 10GBase-T; IEEE 802.3at PoE+; REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
PRODUCT OVERVIEW
Product Overview
Cat6 Gigabit Black Patch Cable RJ45 - 20'
N201-020-BK

Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 20 ft. (6.09 m)

More Info
Check Prices
OVERVIEW
Technology
Cat6; PoE
POWER
 
CONNECTIONS
Side A - Connector 1
RJ45 (MALE)
Side B - Connector 1
RJ45 (MALE)
Crossover Wiring
No
Contact Plating
Gold
PoE Type
Type 2 PoE+ (30W, IEEE 802.3at)
Connector Type
Snagless; Molded
Wiring Configuration
EIA/TIA 568B
Angled Connector
No
 
 
PHYSICAL
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
CM
Cable Shielding
UTP
Cable Outer Diameter (OD)
6.0 mm
Number of Conductors
4 Pair
Conductor Material
Solid Copper
Conductor Gauge
24 AWG
Cable Length (ft.)
20
Cable Length (in.)
240
 
ENVIRONMENTAL
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
 
COMMUNICATIONS
Bandwidth per TIA Standard
250 MHz
Maximum Bandwidth as Tested
500 MHz
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3an; 802.3at
FEATURES & SPECIFICATIONS
Antibacterial
No
IP68 Rated
No
Snagless Connector
Yes
 
STANDARDS & COMPLIANCE
Product Certifications
UL Listed; cUL Listed
Product Compliance
CE (Europe); RoHS; IEEE 802.3an 10GBase-T; IEEE 802.3at PoE+; REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
PRODUCT OVERVIEW
Product Overview
Cat6 Gigabit Black Snagless Patch Cable RJ45 - 20'
N261-020-BK

Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Black, 20 ft. (6.09 m)

More Info
Check Prices
OVERVIEW
Technology
Cat6a
POWER
 
CONNECTIONS
Side A - Connector 1
RJ45 (MALE)
Side B - Connector 1
RJ45 (MALE)
Crossover Wiring
No
Contact Plating
Gold
PoE Type
Type 2 PoE+ (30W, IEEE 802.3at)
Connector Type
Molded; Snagless
Wiring Configuration
EIA/TIA 568B
Angled Connector
No
 
 
PHYSICAL
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
FT4
Cable Shielding
UTP
Cable Outer Diameter (OD)
6.2 mm
Number of Conductors
4 Pair
Conductor Material
Stranded Copper
Conductor Gauge
24 AWG
Cable Length (ft.)
20
Cable Length (in.)
240
 
ENVIRONMENTAL
Operating Temperature Range
14° to 104°F (-10° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
 
COMMUNICATIONS
Bandwidth per TIA Standard
500 MHz
Maximum Bandwidth as Tested
600 MHz
Network Compatibility
10 Gbps
IEEE Standards Supported
802.3an; 802.3at
FEATURES & SPECIFICATIONS
Antibacterial
No
IP68 Rated
No
Snagless Connector
Yes
 
STANDARDS & COMPLIANCE
Product Certifications
UL Listed; cUL Listed
Product Compliance
CE (Europe); RoHS; IEEE 802.3an 10GBase-T; IEEE 802.3at PoE+; REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
PRODUCT OVERVIEW
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.