Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 5 Products


New N261UR6NBL

Cat6a 10G Certified Molded Ultra-Slim UTP Ethernet Cable (RJ45 M/M), Blue, 6 in.

More Info
Check Prices
Cat6a
0.5
6
 
PVC
2.8mm
UTP
Blue
No
PVC
No
32
Stranded
 
14 to 104 F (-10 to 40 C)
5 to 122 F (-15 to 50 C)
0% TO 90% RH, NON-CONDENSING
0% TO 90% RH, NON-CONDENSING
 
10Gbps
RJ45 (MALE)
RJ45 (MALE)
Gold
RoHS and REACH
 
Lifetime limited warranty
New N200UR6NBL

Cat6 Gigabit Molded Ultra-Slim UTP Ethernet Cable (RJ45 M/M), Blue, 6 in.

More Info
Check Prices
Cat6
0.5
6
 
PVC
2.8mm
UTP
Blue
No
PVC
No
32
Stranded
 
14 to 104 F (-10 to 40 C)
5 to 122 F (-15 to 50 C)
0% TO 90% RH, Non-Condensing
0% TO 90% RH, Non-Condensing
 
1Gbps
RJ45 (MALE)
RJ45 (MALE)
Gold
RoHS and REACH
 
Lifetime limited warranty
N20106NBL

Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 6 in.

More Info
Check Prices
Cat6
0.5
6
15.2
 
 
UTP
Blue
 
 
Yes
 
Stranded
 
 
 
 
 
 
1Gbps
RJ45 (MALE)
RJ45 (MALE)
 
ROHS
EIA/TIA CAT6 TIA/EIA - 568-B-2.1
Lifetime limited warranty
N201S6NBL

Cat6 Gigabit Snagless Slim UTP Ethernet Cable (RJ45 M/M), Blue, 6 in.

More Info
Check Prices
Cat6
0.5
6
15.2
 
 
UTP
Blue
 
 
Yes
28
Stranded
 
 
 
 
 
 
1Gbps
RJ45 (MALE)
RJ45 (MALE)
 
RoHS Compliant
 
Lifetime limited warranty
N201S8NBL

Cat6 Gigabit Snagless Slim UTP Ethernet Cable (RJ45 M/M), Blue, 8 in.

More Info
Check Prices
Cat6
0.7
8
20.3
 
3.8mm
UTP
Blue
 
PVC
Yes
28
Stranded
CM
-4 to 140 F (-20 to 60 C)
23 to 122 F (-5 to 50 C)
 
 
5% to 85% RH, Non-Condesing
1Gbps
RJ45 (MALE)
RJ45 (MALE)
 
Tested to RoHS, REACH
 
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.