Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


N265-003

T1 Shielded RJ48C Ethernet Cable (RJ45 M/M), 3 ft. (0.91 m) TAA

More Info
Check Prices
OVERVIEW
Technology
T1
CONNECTIONS
Side A - Connector 1
RJ45 (MALE)
Side B - Connector 1
RJ45 (MALE)
Crossover Wiring
No
Angled Connector
No
 
PHYSICAL
Cable Jacket Color
Beige
Cable Jacket Rating
CMR
Cable Shielding
STP
Number of Conductors
4 Pair
Conductor Material
Solid Copper
Cable Length (ft.)
3
Cable Length (in.)
36
FEATURES & SPECIFICATIONS
Antibacterial
No
IP68 Rated
No
Snagless Connector
No
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N265-005

T1 Shielded RJ48C Ethernet Cable (RJ45 M/M), 5 ft. (1.52 m) TAA

More Info
Check Prices
OVERVIEW
Technology
T1
CONNECTIONS
Side A - Connector 1
RJ45 (MALE)
Side B - Connector 1
RJ45 (MALE)
Crossover Wiring
No
Angled Connector
No
 
PHYSICAL
Cable Jacket Color
Beige
Cable Jacket Rating
CMR
Cable Shielding
STP
Number of Conductors
4 Pair
Conductor Material
Solid Copper
Cable Length (ft.)
5
Cable Length (in.)
60
FEATURES & SPECIFICATIONS
Antibacterial
No
IP68 Rated
No
Snagless Connector
No
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N265-010

T1 Shielded RJ48C Ethernet Cable (RJ45 M/M), 10 ft. (3.05 m) TAA

More Info
Check Prices
OVERVIEW
Technology
T1
CONNECTIONS
Side A - Connector 1
RJ45 (MALE)
Side B - Connector 1
RJ45 (MALE)
Crossover Wiring
No
Angled Connector
No
 
PHYSICAL
Cable Jacket Color
Beige
Cable Jacket Rating
CMR
Cable Shielding
STP
Number of Conductors
4 Pair
Conductor Material
Solid Copper
Cable Length (ft.)
10
Cable Length (in.)
120
FEATURES & SPECIFICATIONS
Antibacterial
No
IP68 Rated
No
Snagless Connector
No
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N266-005

T1 Shielded RJ48C Crossover Cable (RJ45 M/M), 5 ft. (1.52 m) TAA

More Info
Check Prices
OVERVIEW
Technology
T1
CONNECTIONS
Side A - Connector 1
RJ45 (MALE)
Side B - Connector 1
RJ45 (MALE)
Crossover Wiring
No
Angled Connector
No
Connector Type
Crossover
PHYSICAL
Cable Jacket Color
Beige
Cable Jacket Rating
CMR
Cable Shielding
STP
Number of Conductors
4 Pair
Conductor Material
Solid Copper
Cable Length (ft.)
5
Cable Length (in.)
60
FEATURES & SPECIFICATIONS
Antibacterial
No
IP68 Rated
No
Snagless Connector
No
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.