Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 9 Products


N280005BK

SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU1-5M Compatible, Black, 1.5M (5 ft.)

More Info
Check Prices
5
 
 
Black
12.00 x 10.50 x 0.50
0.24
SFP+ (MALE)
SFP+ (MALE)
SFP+/QSPP+/QSFP28
RoHS compliant
Lifetime limited warranty
N280008BK

SFP+ 10GBase-CU Passive Twinax Copper Cable, SFP-H10GB-CU2-5M Compatible, Black, 8 ft. (2.5 m)

More Info
Check Prices
8
 
 
Black
17.00 x 14.00 x 0.50
0.29
SFP+ (MALE)
SFP+ (MALE)
SFP+/QSPP+/QSFP28
RoHS compliant
Lifetime limited warranty
N28001MBK

SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU1M Compatible, Black, 1M (3 ft.)

More Info
Check Prices
3.3
 
 
Black
12.00 x 10.50 x 0.50
0.20
SFP+ (MALE)
SFP+ (MALE)
SFP+/QSPP+/QSFP28
RoHS compliant
Lifetime limited warranty
N28002MBK

SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU2M Compatible, Black, 2M (6 ft.)

More Info
Check Prices
6.6
 
 
Black
12.00 x 10.50 x 0.50
0.26
SFP+ (MALE)
SFP+ (MALE)
SFP+/QSPP+/QSFP28
RoHS compliant
Lifetime limited warranty
N28003MGN

SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU3M Compatible, Green, 3M (10 ft.)

More Info
Check Prices
9.8
 
 
Green
17.00 x 14.00 x 0.50
0.33
SFP+ (MALE)
SFP+ (MALE)
SFP+/QSPP+/QSFP28
RoHS compliant
Lifetime limited warranty
N28005MBK

SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU5M Compatible, Black, 5M (16 ft.)

More Info
Check Prices
16.4
 
 
Black
17.00 x 14.00 x 0.50
0.73
SFP+ (MALE)
SFP+ (MALE)
SFP+/QSPP+/QSFP28
RoHS compliant
Lifetime limited warranty
N28006MBK

SFP+ 10GBase-CU Passive Twinax Copper Cable, SFP-H10GB-CU5M Compatible, Black, 20 ft. (6 m)

More Info
Check Prices
19.7
 
 
Black
17.00 x 14.00 x 0.50
0.84
SFP+ (MALE)
SFP+ (MALE)
SFP+/QSPP+/QSFP28
RoHS compliant
Lifetime limited warranty
N28007MBK

SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU7M Compatible, Black, 7M (23 ft.)

More Info
Check Prices
23
 
 
Black
17.00 x 14.00 x 0.50
0.95
SFP+ (MALE)
SFP+ (MALE)
SFP+/QSPP+/QSFP28
RoHS compliant
Lifetime limited warranty
N28020NBK

SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU50CM Compatible, Black, 0.5M (20-in.)

More Info
Check Prices
1.7
19.68
49.9872
Black
12.00 x 10.50 x 0.50
0.18
SFP+ (MALE)
SFP+ (MALE)
SFP+/QSPP+/QSFP28
RoHS compliant
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.