Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


N280-005-BK

SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU1-5M Compatible, Black, 5 ft. (1.52 m)

More Info
Check Prices
OVERVIEW
Cable Type
Passive
Compatible Brand
Arista; Broadcom; Cisco; Dell; EMC; Emulex; Extreme; Finisar; IBM; Juniper; QLogic; Voltaire
CONNECTIONS
Side A - Connector 1
SFP+ (MALE)
Side B - Connector 1
SFP+ (MALE)
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
4.2mm
Wire Gauge (AWG)
30
Cable Length (ft.)
5
Cable Length (in.)
60
Minimum Bend Radius
23mm
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Operating Humidity Range
5% to 85% RH
Storage Humidity Range
5% to 85% RH
COMMUNICATIONS
Network Compatibility
10 Gbps
IEEE Standards Supported
802.3BA
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N280-008-BK

SFP+ 10GBase-CU Passive Twinax Copper Cable, SFP-H10GB-CU2-5M Compatible, Black, 8 ft. (2.43 m)

More Info
Check Prices
OVERVIEW
Cable Type
Passive
Compatible Brand
Arista; Broadcom; Cisco; Dell; EMC; Emulex; Extreme; Finisar; IBM; Juniper; QLogic; Voltaire
CONNECTIONS
Side A - Connector 1
SFP+ (MALE)
Side B - Connector 1
SFP+ (MALE)
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
4.2mm
Wire Gauge (AWG)
30
Cable Length (ft.)
8
Cable Length (in.)
96
Minimum Bend Radius
23mm
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Operating Humidity Range
5% to 85% RH
Storage Humidity Range
5% to 85% RH
COMMUNICATIONS
Network Compatibility
10 Gbps
IEEE Standards Supported
802.3BA
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N280-01M-BK

SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU1M Compatible, Black, 1M (3.28 ft.)

More Info
Check Prices
OVERVIEW
Cable Type
Passive
Compatible Brand
Arista; Broadcom; Cisco; Dell; EMC; Emulex; Extreme; Finisar; IBM; Juniper; QLogic; Voltaire
CONNECTIONS
Side A - Connector 1
SFP+ (MALE)
Side B - Connector 1
SFP+ (MALE)
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
4.2mm
Wire Gauge (AWG)
30
Cable Length (ft.)
3.3
Cable Length (in.)
39.6
Minimum Bend Radius
23mm
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Operating Humidity Range
5% to 85% RH
Storage Humidity Range
5% to 85% RH
COMMUNICATIONS
Network Compatibility
10 Gbps
IEEE Standards Supported
802.3BA
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N280-03M-BK

SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU3M Compatible, Black, 3M (9.84 ft.)

More Info
Check Prices
OVERVIEW
Cable Type
Passive
Compatible Brand
Arista; Broadcom; Cisco; Dell; EMC; Emulex; Extreme; Finisar; IBM; Juniper; QLogic; Voltaire
CONNECTIONS
Side A - Connector 1
SFP+ (MALE)
Side B - Connector 1
SFP+ (MALE)
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
4.2mm
Wire Gauge (AWG)
30
Cable Length (ft.)
9.8
Cable Length (in.)
117.6
Minimum Bend Radius
23mm
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Operating Humidity Range
5% to 85% RH
Storage Humidity Range
5% to 85% RH
COMMUNICATIONS
Network Compatibility
10 Gbps
IEEE Standards Supported
802.3BA
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.