Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 5 Products


N280-01M-BK

SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU1M Compatible, Black, 1M (3.28 ft.)

More Info
Check Prices
Passive
Black
Black
PVC
4.2mm
30
3.3
39.6
23mm
0℃ to +70℃
-20℃ to +85℃
5% to 85% RH
5% to 85% RH
10 Gbps
802.3BA
SFP+ (MALE)
SFP+ (MALE)
RoHS compliant
Lifetime limited warranty
N280-01M-GN

SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU1M Compatible, Green, 1M (3.28 ft.)

More Info
Check Prices
Passive
Green
Green
PVC
4.2mm
30
3.3
39.6
23mm
0℃ to +70℃
-20℃ to +85℃
5% to 85% RH
5% to 85% RH
10 Gbps
802.3BA
SFP+ (MALE)
SFP+ (MALE)
RoHS compliant
Lifetime limited warranty
N281-01M-BK

QSFP+ to 10 GbE SFP+ Passive DAC Breakout Cable (M/M), QSFP+ to (x4) SFP+, Compatible to Cisco QSFP-4SFP10G-CU1M, 1M (3.28 ft.)

More Info
Check Prices
Passive
Black
Black
PVC
4.2mm
30
3.3
39.6
23mm
0℃ to +70℃
-20℃ to +85℃
5% to 85% RH
5% to 85% RH
40 Gbps
802.3BA
QSFP+ (MALE)
(4) SFP+ (MALE)
MSA SFF-8431, MSA SFF-8436, RoHS, REACH
Lifetime limited warranty
N282-01M-28-BK

QSFP28 to QSFP28 100GbE Passive DAC Cable (M/M), QSFP-100G-CU1M Compatible, 1M (3.28 ft.)

More Info
Check Prices
Passive
Black
Black
PVC
9.5mm
26
3.3
39.6
50mm
0℃ to +70℃
-20℃ to +85℃
5% to 85% RH
5% to 85% RH
100 Gbps
802.3bj
QSFP+ (MALE)
QSFP+ (MALE)
MSA SFF-8665, IEEE 802.3bj, RoHS, REACH
Lifetime limited warranty
N282-01M-BK

QSFP+ to QSFP+ 40Gb Passive DAC Copper Infiniband Cable, QSFP-H40G-CU1M Compatible, 1M (3.28 ft.)

More Info
Check Prices
Passive
Black
Black
PVC
6.5mm
30
3.3
39.6
38mm
0℃ to +70℃
-20℃ to +85℃
5% to 85% RH
5% to 85% RH
40 Gbps
802.3BA
QSFP+ (MALE)
QSFP+ (MALE)
MSA SFF-8436 and RoHS compliant
Lifetime limited warranty
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.