Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 9 Products


N28020NBK

SFP+ 10GBASE-CU Passive Twinax Copper Cable, SFP-H10GB-CU50CM Compatible, Black, 20-in. (50.8 cm)

More Info
Check Prices
SFP+/QSPP+/QSFP28
1.7
19.68
49.9872
Black
SFP+ (MALE)
SFP+ (MALE)
RoHS compliant
Lifetime limited warranty
N280005BK

SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU1-5M Compatible, Black, 5 ft. (1.52 m)

More Info
Check Prices
SFP+/QSPP+/QSFP28
5
 
 
Black
SFP+ (MALE)
SFP+ (MALE)
RoHS compliant
Lifetime limited warranty
N280008BK

SFP+ 10GBase-CU Passive Twinax Copper Cable, SFP-H10GB-CU2-5M Compatible, Black, 8 ft. (2.43 m)

More Info
Check Prices
SFP+/QSPP+/QSFP28
8
 
 
Black
SFP+ (MALE)
SFP+ (MALE)
RoHS compliant
Lifetime limited warranty
N28001MBK

SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU1M Compatible, Black, 1M (3.28 ft.)

More Info
Check Prices
SFP+/QSPP+/QSFP28
3.3
 
 
Black
SFP+ (MALE)
SFP+ (MALE)
RoHS compliant
Lifetime limited warranty
N28002MBK

SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU2M Compatible, Black, 2M (6.56 ft.)

More Info
Check Prices
SFP+/QSPP+/QSFP28
6.6
 
 
Black
SFP+ (MALE)
SFP+ (MALE)
RoHS compliant
Lifetime limited warranty
N28003MBK

SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU3M Compatible, Black, 3M (9.84 ft.)

More Info
Check Prices
SFP+/QSPP+/QSFP28
9.8
 
 
Black
SFP+ (MALE)
SFP+ (MALE)
RoHS compliant
Lifetime limited warranty
N28005MBK

SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU5M Compatible, Black, 5M (16.4 ft.)

More Info
Check Prices
SFP+/QSPP+/QSFP28
16.4
 
 
Black
SFP+ (MALE)
SFP+ (MALE)
RoHS compliant
Lifetime limited warranty
N28006MBK

SFP+ 10GBase-CU Passive Twinax Copper Cable, SFP-H10GB-CU5M Compatible, Black, 6M (19.68 ft.)

More Info
Check Prices
SFP+/QSPP+/QSFP28
19.7
 
 
Black
SFP+ (MALE)
SFP+ (MALE)
RoHS compliant
Lifetime limited warranty
N28007MBK

SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU7M Compatible, Black, 7M (22.96 ft.)

More Info
Check Prices
SFP+/QSPP+/QSFP28
23
 
 
Black
SFP+ (MALE)
SFP+ (MALE)
RoHS compliant
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.