Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


N281-01M-BK

QSFP+ to 10 GbE SFP+ Passive DAC Breakout Cable (M/M), QSFP+ to (x4) SFP+, Compatible to Cisco QSFP-4SFP10G-CU1M, 1M (3.28 ft.)

More Info
Check Prices
OVERVIEW
Brand Compatibility
Cisco
Cable Type
Passive
Compatible Brand
Cisco
CONNECTIONS
Side A - Connector 1
QSFP+ (MALE)
Side B - Connector 1
(4) SFP+ (MALE)
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
4.2mm
Wire Gauge (AWG)
30
Cable Length (ft.)
3.3
Cable Length (in.)
39.6
Minimum Bend Radius
23mm
Unit Dimensions (hwd / in.)
12.000 x 10.500 x 0.500
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Operating Humidity Range
5% to 85% RH
Storage Humidity Range
5% to 85% RH
COMMUNICATIONS
Network Compatibility
40 Gbps
IEEE Standards Supported
802.3BA
FEATURES & SPECIFICATIONS
Breakout
Yes
STANDARDS & COMPLIANCE
Product Compliance
MSA SFF-8431; MSA SFF-8436; RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N281-03M-BK

QSFP+ to 10 GbE SFP+ Passive DAC Breakout Cable (M/M), QSFP+ to (x4) SFP+, Compatible to Cisco QSFP-4SFP10G-CU3M, 3M (9.84 ft.)

More Info
Check Prices
OVERVIEW
Brand Compatibility
Cisco
Cable Type
Passive
Compatible Brand
Cisco
CONNECTIONS
Side A - Connector 1
QSFP+ (MALE)
Side B - Connector 1
(4) SFP+ (MALE)
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
4.2mm
Wire Gauge (AWG)
30
Cable Length (ft.)
9.8
Cable Length (in.)
117.6
Minimum Bend Radius
23mm
Unit Dimensions (hwd / in.)
17.000 x 14.000 x 0.500
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Operating Humidity Range
5% to 85% RH
Storage Humidity Range
5% to 85% RH
COMMUNICATIONS
Network Compatibility
40 Gbps
IEEE Standards Supported
802.3BA
FEATURES & SPECIFICATIONS
Breakout
Yes
STANDARDS & COMPLIANCE
Product Compliance
MSA SFF-8431; MSA SFF-8436; RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N282-02M-28-BK

QSFP28 to QSFP28 100GbE Passive DAC Cable (M/M), QSFP-100G-CU2M Compatible, 2M (6.56 ft.)

More Info
Check Prices
OVERVIEW
 
Cable Type
Passive
Compatible Brand
Cisco
CONNECTIONS
Side A - Connector 1
QSFP+ (MALE)
Side B - Connector 1
QSFP+ (MALE)
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
9.5mm
Wire Gauge (AWG)
26
Cable Length (ft.)
6.6
Cable Length (in.)
79.2
Minimum Bend Radius
50mm
 
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Operating Humidity Range
5% to 85% RH
Storage Humidity Range
5% to 85% RH
COMMUNICATIONS
Network Compatibility
100 Gbps
IEEE Standards Supported
802.3bj
FEATURES & SPECIFICATIONS
 
STANDARDS & COMPLIANCE
Product Compliance
MSA SFF-8665; RoHS; IEEE 802.3bj; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N282-02M-BK

QSFP+ to QSFP+ 40Gb Passive DAC Copper Infiniband Cable, QSFP-H40G-CU2M Compatible, Black, 2M (6.56 ft.)

More Info
Check Prices
OVERVIEW
 
Cable Type
Passive
Compatible Brand
Cisco
CONNECTIONS
Side A - Connector 1
QSFP+ (MALE)
Side B - Connector 1
QSFP+ (MALE)
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
6.5mm
Wire Gauge (AWG)
30
Cable Length (ft.)
6.6
Cable Length (in.)
79.2
Minimum Bend Radius
38mm
 
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Operating Humidity Range
5% to 85% RH
Storage Humidity Range
5% to 85% RH
COMMUNICATIONS
Network Compatibility
40 Gbps
IEEE Standards Supported
802.3BA
FEATURES & SPECIFICATIONS
 
STANDARDS & COMPLIANCE
Product Compliance
MSA SFF-8436; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.