Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 10 Products


N28203M28BK

QSFP28 to QSFP28 100GbE Passive DAC Cable (M/M), QSFP-100G-CU3M Compatible, 3 m (10 ft.)

More Info
Check Prices
9.8
 
 
Black
 
QSFP+ (MALE)
QSFP+ (MALE)
SFP+/QSPP+/QSFP28
MSA SFF-8665, IEEE 802.3bj, RoHS, REACH
Lifetime limited warranty
N28203MBK

QSFP+ to QSFP+ 40Gb Passive DAC Copper Infiniband Cable, QSFP-H40G-CU3M Compatible, 3M (10 ft.)

More Info
Check Prices
9.8
 
 
Black
 
QSFP+ (MALE)
QSFP+ (MALE)
SFP+/QSPP+/QSFP28
MSA SFF-8436 and RoHS compliant
Lifetime limited warranty
N28103MBK

QSFP+ to 10 GbE SFP+ Passive DAC Breakout Cable (M/M), QSFP+ to (x4) SFP+, Compatible to Cisco QSFP-4SFP10G-CU3M, 3 m (10 ft.)

More Info
Check Prices
9.8
 
 
Black
 
QSFP+ (MALE)
(4) SFP+ (MALE)
SFP+/QSPP+/QSFP28
MSA SFF-8431, MSA SFF-8436, RoHS, REACH
Lifetime limited warranty
N28201M28BK

QSFP28 to QSFP28 100GbE Passive DAC Cable (M/M), QSFP-100G-CU1M Compatible, 1 m (3 ft.)

More Info
Check Prices
3.3
 
 
Black
 
QSFP+ (MALE)
QSFP+ (MALE)
SFP+/QSPP+/QSFP28
MSA SFF-8665, IEEE 802.3bj, RoHS, REACH
Lifetime limited warranty
N28201MBK

QSFP+ to QSFP+ 40Gb Passive DAC Copper Infiniband Cable, QSFP-H40G-CU1M Compatible, 1M (3 ft.)

More Info
Check Prices
3.3
 
 
Black
 
QSFP+ (MALE)
QSFP+ (MALE)
SFP+/QSPP+/QSFP28
MSA SFF-8436 and RoHS compliant
Lifetime limited warranty
N28202M28BK

QSFP28 to QSFP28 100GbE Passive DAC Cable (M/M), QSFP-100G-CU2M Compatible, 2 m (6 ft.)

More Info
Check Prices
6.6
 
 
Black
 
QSFP+ (MALE)
QSFP+ (MALE)
SFP+/QSPP+/QSFP28
MSA SFF-8665, IEEE 802.3bj, RoHS, REACH
Lifetime limited warranty
N28202MBK

QSFP+ to QSFP+ 40Gb Passive DAC Copper Infiniband Cable, QSFP-H40G-CU2M Compatible, Black, 6 ft. (2 m)

More Info
Check Prices
6.6
 
 
Black
 
QSFP+ (MALE)
QSFP+ (MALE)
SFP+/QSPP+/QSFP28
MSA SFF-8436 and RoHS compliant
Lifetime limited warranty
N28205MBK

QSFP+ to QSFP+ 40Gb Passive DAC Copper Infiniband Cable, QSFP-H40G-CU5M Compatible, 5M (16 ft.)

More Info
Check Prices
16.4
 
 
Black
26
QSFP+ (MALE)
QSFP+ (MALE)
SFP+/QSPP+/QSFP28
MSA SFF-8436 and RoHS compliant
Lifetime limited warranty
N28220N28BK

QSFP28 to QSFP28 100GbE Passive DAC Copper InfiniBand Cable (M/M), 0.5 m (20 in.)

More Info
Check Prices
1.7
20
50.80
Black
 
QSFP+ (MALE)
QSFP+ (MALE)
SFP+/QSPP+/QSFP28
MSA SFF-8665, IEEE 802.3bj, RoHS, REACH
Lifetime limited warranty
N28220NBK

QSFP+ to QSFP+ 40Gb Passive DAC Copper Infiniband Cable, 0.5M (20-in.)

More Info
Check Prices
1.7
20
50.80
Black
 
QSFP+ (MALE)
QSFP+ (MALE)
SFP+/QSPP+/QSFP28
MSA SFF-8436 and RoHS compliant
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.