Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 8 Products


N28220N28BK

QSFP28 to QSFP28 100GbE Passive DAC Copper InfiniBand Cable (M/M), 0.5 m (20 in.)

More Info
Check Prices
SFP+/QSPP+/QSFP28
Black
9.5mm
PVC
26
1.7
20
50mm
0℃ to +70℃
-20℃ to +85℃
5% to 85% RH
5% to 85% RH
100Gbps
802.3bj
QSFP+ (MALE)
QSFP+ (MALE)
Passive
MSA SFF-8665, IEEE 802.3bj, RoHS, REACH
Lifetime limited warranty
N28201M28BK

QSFP28 to QSFP28 100GbE Passive DAC Cable (M/M), QSFP-100G-CU1M Compatible, 1M (3.28 ft.)

More Info
Check Prices
SFP+/QSPP+/QSFP28
Black
9.5mm
PVC
26
3.3
39.6
50mm
0℃ to +70℃
-20℃ to +85℃
5% to 85% RH
5% to 85% RH
100Gbps
802.3bj
QSFP+ (MALE)
QSFP+ (MALE)
Passive
MSA SFF-8665, IEEE 802.3bj, RoHS, REACH
Lifetime limited warranty
N28201MBK

QSFP+ to QSFP+ 40Gb Passive DAC Copper Infiniband Cable, QSFP-H40G-CU1M Compatible, 1M (3.28 ft.)

More Info
Check Prices
SFP+/QSPP+/QSFP28
Black
6.5mm
PVC
30
3.3
39.6
38mm
0℃ to +70℃
-20℃ to +85℃
5% to 85% RH
5% to 85% RH
40 Gbps
802.3BA
QSFP+ (MALE)
QSFP+ (MALE)
Passive
MSA SFF-8436 and RoHS compliant
Lifetime limited warranty
N28202M28BK

QSFP28 to QSFP28 100GbE Passive DAC Cable (M/M), QSFP-100G-CU2M Compatible, 2M (6.56 ft.)

More Info
Check Prices
SFP+/QSPP+/QSFP28
Black
9.5mm
PVC
26
6.6
79.2
50mm
0℃ to +70℃
-20℃ to +85℃
5% to 85% RH
5% to 85% RH
100Gbps
802.3bj
QSFP+ (MALE)
QSFP+ (MALE)
Passive
MSA SFF-8665, IEEE 802.3bj, RoHS, REACH
Lifetime limited warranty
N28202MBK

QSFP+ to QSFP+ 40Gb Passive DAC Copper Infiniband Cable, QSFP-H40G-CU2M Compatible, Black, 2M (6.56 ft.)

More Info
Check Prices
SFP+/QSPP+/QSFP28
Black
6.5mm
PVC
30
6.6
79.2
38mm
0℃ to +70℃
-20℃ to +85℃
5% to 85% RH
5% to 85% RH
40 Gbps
802.3BA
QSFP+ (MALE)
QSFP+ (MALE)
Passive
MSA SFF-8436 and RoHS compliant
Lifetime limited warranty
N28203M28BK

QSFP28 to QSFP28 100GbE Passive DAC Cable (M/M), QSFP-100G-CU3M Compatible, 3M (9.84 ft.)

More Info
Check Prices
SFP+/QSPP+/QSFP28
Black
9.5mm
PVC
26
9.8
117.6
50mm
0℃ to +70℃
-20℃ to +85℃
5% to 85% RH
5% to 85% RH
100Gbps
802.3bj
QSFP+ (MALE)
QSFP+ (MALE)
Passive
MSA SFF-8665, IEEE 802.3bj, RoHS, REACH
Lifetime limited warranty
N28203MBK

QSFP+ to QSFP+ 40Gb Passive DAC Copper Infiniband Cable, QSFP-H40G-CU3M Compatible, 3M (9.84 ft.)

More Info
Check Prices
SFP+/QSPP+/QSFP28
Black
6.5mm
PVC
30
9.8
117.6
38mm
0℃ to +70℃
-20℃ to +85℃
5% to 85% RH
5% to 85% RH
40 Gbps
802.3BA
QSFP+ (MALE)
QSFP+ (MALE)
Passive
MSA SFF-8436 and RoHS compliant
Lifetime limited warranty
N28205MBK

QSFP+ to QSFP+ 40Gb Passive DAC Copper Infiniband Cable, QSFP-H40G-CU5M Compatible, 5M (16.4 ft.)

More Info
Check Prices
SFP+/QSPP+/QSFP28
Black
8.5mm
PVC
26
16.4
196.8
45mm
0℃ to +70℃
-20℃ to +85℃
5% to 85% RH
5% to 85% RH
40 Gbps
802.3BA
QSFP+ (MALE)
QSFP+ (MALE)
Passive
MSA SFF-8436 and RoHS compliant
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.