Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


N286-100G-SR4-S

Cisco-Compatible QSFP-100G-SR4-S QSFP28 Transceiver - 100GBase-SR4, Multimode MTP/MPO, 850 nm, 100 m

More Info
Check Prices
OVERVIEW
Brand Compatibility
Cisco
CONNECTIONS
Side A - Connector 1
12-STRAND MTP/MPO (MALE)
Side B - Connector 1
QSFP28 (MALE)
PHYSICAL
Unit Dimensions (hwd / in.)
0.330 x 0.720 x 4.580
 
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Relative Humidity
5% to 85%
Operating Temperature
32 to 158 F (0 to 70 C)
COMMUNICATIONS
Network Compatibility
100 Gbps
Wavelength
850nm
Transmission Distance
100 m
FEATURES & SPECIFICATIONS
Data Transfer Rate
100 Gbps
Multi-Source Agreement (MSA) Compliant
Yes
Optical Port
MPO/MTP
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
N286-40G-LR4

Cisco-Compatible QSFP-40G-LR4 QSFP+ Transceiver - 40GBase-LR4, Singlemode LC, 1270-1330 nm, 10 km

More Info
Check Prices
OVERVIEW
Brand Compatibility
Cisco
CONNECTIONS
Side A - Connector 1
LC DUPLEX (FEMALE)
Side B - Connector 1
QSFP+ (MALE)
PHYSICAL
Unit Dimensions (hwd / in.)
0.330 x 0.720 x 4.770
Unit Packaging Type
Box
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Relative Humidity
5% to 85%
Operating Temperature
32 to 158 F (0 to 70 C)
COMMUNICATIONS
Network Compatibility
40 Gbps
Wavelength
1270nm; 1310nm; 1330nm
Transmission Distance
10 km
FEATURES & SPECIFICATIONS
Data Transfer Rate
40 Gbps
Multi-Source Agreement (MSA) Compliant
Yes
Optical Port
LC
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.