Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 9 Products


N28F01MAQ

QSFP+ to QSFP+ Active Optical Cable - 40Gb, AOC, M/M, Aqua, 1M (3.28 ft.)

More Info
Check Prices
50mµ
125mµ
8
Multimode; SFP+/QSPP+/QSFP28
OM3
3.3
OFNP
2.9 +/- 0.1mm
Aqua
QSFP+ (MALE)
QSFP+ (MALE)
RoHS compliant, UL Compliant (E347511), Laser Safety Compliant (IEC 60825-1:2014)
1-year limited warranty
N28F02MAQ

QSFP+ to QSFP+ Active Optical Cable - 40Gb, AOC, M/M, Aqua, 2M (6.56 ft.)

More Info
Check Prices
50mµ
125mµ
8
Multimode; SFP+/QSPP+/QSFP28
OM3
6.6
OFNP
2.9 +/- 0.1mm
Aqua
QSFP+ (MALE)
QSFP+ (MALE)
RoHS compliant, UL Compliant (E347511), Laser Safety Compliant (IEC 60825-1:2014)
1-year limited warranty
N28F03MAQ

QSFP+ to QSFP+ Active Optical Cable - 40Gb, AOC, M/M, Aqua, 3M (9.84 ft.)

More Info
Check Prices
50mµ
125mµ
8
Multimode; SFP+/QSPP+/QSFP28
OM3
9.8
OFNP
2.9 +/- 0.1mm
Aqua
QSFP+ (MALE)
QSFP+ (MALE)
RoHS compliant, UL Compliant (E347511), Laser Safety Compliant (IEC 60825-1:2014)
1-year limited warranty
N28F05MAQ

QSFP+ to QSFP+ Active Optical Cable - 40Gb, AOC, M/M, Aqua, 5M (16.4 ft.)

More Info
Check Prices
50mµ
125mµ
8
Multimode; SFP+/QSPP+/QSFP28
OM3
16.4
OFNP
2.9 +/- 0.1mm
Aqua
QSFP+ (MALE)
QSFP+ (MALE)
RoHS compliant, UL Compliant (E347511), Laser Safety Compliant (IEC 60825-1:2014)
1-year limited warranty
N28F10MAQ

QSFP+ to QSFP+ Active Optical Cable - 40Gb, AOC, M/M, Aqua, 10M (32.8 ft.)

More Info
Check Prices
50mµ
125mµ
8
Multimode; SFP+/QSPP+/QSFP28
OM3
32.8
OFNP
2.9 +/- 0.1mm
Aqua
QSFP+ (MALE)
QSFP+ (MALE)
RoHS compliant, UL Compliant (E347511), Laser Safety Compliant (IEC 60825-1:2014)
1-year limited warranty
N28F15MAQ

QSFP+ to QSFP+ Active Optical Cable - 40Gb, AOC, M/M, Aqua, 15 m (49.2 ft.)

More Info
Check Prices
50mµ
125mµ
8
Multimode; SFP+/QSPP+/QSFP28
OM3
49.2
OFNP
2.9 +/- 0.1mm
Aqua
QSFP+ (MALE)
QSFP+ (MALE)
RoHS compliant, UL Compliant (E347511), Laser Safety Compliant (IEC 60825-1:2014)
1-year limited warranty
N28F20MAQ

QSFP+ to QSFP+ Active Optical Cable - 40Gb, AOC, M/M, Aqua, 20M (65.61 ft.)

More Info
Check Prices
50mµ
125mµ
8
Multimode; SFP+/QSPP+/QSFP28
OM3
65.6
OFNP
2.9 +/- 0.1mm
Aqua
QSFP+ (MALE)
QSFP+ (MALE)
RoHS compliant, UL Compliant (E347511), Laser Safety Compliant (IEC 60825-1:2014)
1-year limited warranty
N28F30MAQ

QSFP+ to QSFP+ Active Optical Cable - 40Gb, AOC, M/M, Aqua, 30M (98.42 ft.)

More Info
Check Prices
50mµ
125mµ
8
Multimode; SFP+/QSPP+/QSFP28
OM3
98.4
OFNP
2.9 +/- 0.1mm
Aqua
QSFP+ (MALE)
QSFP+ (MALE)
RoHS compliant, UL Compliant (E347511), Laser Safety Compliant (IEC 60825-1:2014)
1-year limited warranty
N28H01MAQ

QSFP28 to QSFP28 Active Optical Cable - 100GbE, AOC, M/M, Aqua, 1M (3.28 ft.)

More Info
Check Prices
50mµ
125mµ
8
Multimode; SFP+/QSPP+/QSFP28
OM3
3.3
OFNP
2.9 +/- 0.1mm
Aqua
QSFP28 (MALE)
QSFP28 (MALE)
RoHS compliant, UL Compliant (E347511), Laser Safety Compliant (IEC 60825-1:2014)
1-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.