N28F-01M-AQ
QSFP+ to QSFP+ Active Optical Cable - 40Gb, AOC, M/M, Aqua, 1M (3.28 ft.)
OVERVIEW
Technology:
Multimode; SFP+/QSPP+/QSFP28
Optical Mode:
OM3
Mode Type:
Multimode
PHYSICAL
Color:
Aqua; Silver
Cable Jacket Material:
PVC
Cable Jacket Rating:
OFNP
Cable Outer Diameter (OD):
2.9 mm
Clad Diameter:
50mµ
Core Diameter:
125mµ
Number of Fibers:
8
Cable Length (ft.):
3.3
Cable Length (in.):
39.4
Minimum Bend Radius:
30 mm
ENVIRONMENTAL
Operating Temperature Range:
32 to 158 F (0 to 70 C)
Storage Temperature Range:
32 to 158 F (0 to 70 C)
Operating Humidity Range:
5% TO 85% RH, Non-Condensing
Storage Humidity Range:
5% TO 85% RH, Non-Condensing
COMMUNICATIONS
Network Speed:
40Gbe
Wavelength:
850nm; 1300nm
Attenuation @ 850NM:
3.0dB/KM
Attenuation @ 1300NM:
1.0dB/KM
IEEE Standards Supported:
802.3BA
CONNECTIONS
Side A - Connector 1:
QSFP+ (MALE)
Side B - Connector 1:
QSFP+ (MALE)
Connector Material:
Zinc Alloy
STANDARDS & COMPLIANCE
STANDARDS & COMPLIANCE:
Certifications:
RoHS, REACH, UL Compliant (E347511), Laser Safety Compliant (IEC 60825-1:2014)
WARRANTY
Product Warranty Period (Worldwide):
1-year limited warranty
N28F-02M-AQ
QSFP+ to QSFP+ Active Optical Cable - 40Gb, AOC, M/M, Aqua, 2M (6.56 ft.)
OVERVIEW
Technology:
Multimode; SFP+/QSPP+/QSFP28
Optical Mode:
OM3
Mode Type:
Multimode
PHYSICAL
Color:
Aqua; Silver
Cable Jacket Material:
PVC
Cable Jacket Rating:
OFNP
Cable Outer Diameter (OD):
2.9 mm
Clad Diameter:
50mµ
Core Diameter:
125mµ
Number of Fibers:
8
Cable Length (ft.):
6.6
Cable Length (in.):
78.7
Minimum Bend Radius:
30 mm
ENVIRONMENTAL
Operating Temperature Range:
32 to 158 F (0 to 70 C)
Storage Temperature Range:
32 to 158 F (0 to 70 C)
Operating Humidity Range:
5% TO 85% RH, Non-Condensing
Storage Humidity Range:
5% TO 85% RH, Non-Condensing
COMMUNICATIONS
Network Speed:
40Gbe
Wavelength:
850nm; 1300nm
Attenuation @ 850NM:
3.0dB/KM
Attenuation @ 1300NM:
1.0dB/KM
IEEE Standards Supported:
802.3BA
CONNECTIONS
Side A - Connector 1:
QSFP+ (MALE)
Side B - Connector 1:
QSFP+ (MALE)
Connector Material:
Zinc Alloy
STANDARDS & COMPLIANCE
STANDARDS & COMPLIANCE:
Certifications:
RoHS, REACH, UL Compliant (E347511), Laser Safety Compliant (IEC 60825-1:2014)
WARRANTY
Product Warranty Period (Worldwide):
1-year limited warranty
N28F-03M-AQ
QSFP+ to QSFP+ Active Optical Cable - 40Gb, AOC, M/M, Aqua, 3M (9.84 ft.)
OVERVIEW
Technology:
Multimode; SFP+/QSPP+/QSFP28
Optical Mode:
OM3
Mode Type:
Multimode
PHYSICAL
Color:
Aqua; Silver
Cable Jacket Material:
PVC
Cable Jacket Rating:
OFNP
Cable Outer Diameter (OD):
2.9 mm
Clad Diameter:
50mµ
Core Diameter:
125mµ
Number of Fibers:
8
Cable Length (ft.):
9.8
Cable Length (in.):
118.1
Minimum Bend Radius:
30 mm
ENVIRONMENTAL
Operating Temperature Range:
32 to 158 F (0 to 70 C)
Storage Temperature Range:
32 to 158 F (0 to 70 C)
Operating Humidity Range:
5% TO 85% RH, Non-Condensing
Storage Humidity Range:
5% TO 85% RH, Non-Condensing
COMMUNICATIONS
Network Speed:
40Gbe
Wavelength:
850nm; 1300nm
Attenuation @ 850NM:
3.0dB/KM
Attenuation @ 1300NM:
1.0dB/KM
IEEE Standards Supported:
802.3BA
CONNECTIONS
Side A - Connector 1:
QSFP+ (MALE)
Side B - Connector 1:
QSFP+ (MALE)
Connector Material:
Zinc Alloy
STANDARDS & COMPLIANCE
STANDARDS & COMPLIANCE:
Certifications:
RoHS, REACH, UL Compliant (E347511), Laser Safety Compliant (IEC 60825-1:2014)
WARRANTY
Product Warranty Period (Worldwide):
1-year limited warranty
N28F-10M-AQ
QSFP+ to QSFP+ Active Optical Cable - 40Gb, AOC, M/M, Aqua, 10M (32.8 ft.)
OVERVIEW
Technology:
Multimode; SFP+/QSPP+/QSFP28
Optical Mode:
OM3
Mode Type:
Multimode
PHYSICAL
Color:
Aqua; Silver
Cable Jacket Material:
PVC
Cable Jacket Rating:
OFNP
Cable Outer Diameter (OD):
2.9 mm
Clad Diameter:
50mµ
Core Diameter:
125mµ
Number of Fibers:
8
Cable Length (ft.):
32.8
Cable Length (in.):
393.7
Minimum Bend Radius:
30 mm
ENVIRONMENTAL
Operating Temperature Range:
32 to 158 F (0 to 70 C)
Storage Temperature Range:
32 to 158 F (0 to 70 C)
Operating Humidity Range:
5% TO 85% RH, Non-Condensing
Storage Humidity Range:
5% TO 85% RH, Non-Condensing
COMMUNICATIONS
Network Speed:
40Gbe
Wavelength:
850nm; 1300nm
Attenuation @ 850NM:
3.0dB/KM
Attenuation @ 1300NM:
1.0dB/KM
IEEE Standards Supported:
802.3BA
CONNECTIONS
Side A - Connector 1:
QSFP+ (MALE)
Side B - Connector 1:
QSFP+ (MALE)
Connector Material:
Zinc Alloy
STANDARDS & COMPLIANCE
STANDARDS & COMPLIANCE:
Certifications:
RoHS, REACH, UL Compliant (E347511), Laser Safety Compliant (IEC 60825-1:2014)
WARRANTY
Product Warranty Period (Worldwide):
1-year limited warranty
N28F-15M-AQ
QSFP+ to QSFP+ Active Optical Cable - 40Gb, AOC, M/M, Aqua, 15 m (49.2 ft.)
OVERVIEW
Technology:
Multimode; SFP+/QSPP+/QSFP28
Optical Mode:
OM3
Mode Type:
Multimode
PHYSICAL
Color:
Aqua; Silver
Cable Jacket Material:
PVC
Cable Jacket Rating:
OFNP
Cable Outer Diameter (OD):
2.9 mm
Clad Diameter:
50mµ
Core Diameter:
125mµ
Number of Fibers:
8
Cable Length (ft.):
49.2
Cable Length (in.):
590.6
Minimum Bend Radius:
30 mm
ENVIRONMENTAL
Operating Temperature Range:
32 to 158 F (0 to 70 C)
Storage Temperature Range:
32 to 158 F (0 to 70 C)
Operating Humidity Range:
5% TO 85% RH, Non-Condensing
Storage Humidity Range:
5% TO 85% RH, Non-Condensing
COMMUNICATIONS
Network Speed:
40Gbe
Wavelength:
850nm; 1300nm
Attenuation @ 850NM:
3.0dB/KM
Attenuation @ 1300NM:
1.0dB/KM
IEEE Standards Supported:
802.3BA
CONNECTIONS
Side A - Connector 1:
QSFP+ (MALE)
Side B - Connector 1:
QSFP+ (MALE)
Connector Material:
Zinc Alloy
STANDARDS & COMPLIANCE
STANDARDS & COMPLIANCE:
Certifications:
RoHS, REACH, UL Compliant (E347511), Laser Safety Compliant (IEC 60825-1:2014)
WARRANTY
Product Warranty Period (Worldwide):
1-year limited warranty
N28F-20M-AQ
QSFP+ to QSFP+ Active Optical Cable - 40Gb, AOC, M/M, Aqua, 20M (65.61 ft.)
OVERVIEW
Technology:
Multimode; SFP+/QSPP+/QSFP28
Optical Mode:
OM3
Mode Type:
Multimode
PHYSICAL
Color:
Aqua; Silver
Cable Jacket Material:
PVC
Cable Jacket Rating:
OFNP
Cable Outer Diameter (OD):
2.9 mm
Clad Diameter:
50mµ
Core Diameter:
125mµ
Number of Fibers:
8
Cable Length (ft.):
65.6
Cable Length (in.):
787.4
Minimum Bend Radius:
30 mm
ENVIRONMENTAL
Operating Temperature Range:
32 to 158 F (0 to 70 C)
Storage Temperature Range:
32 to 158 F (0 to 70 C)
Operating Humidity Range:
5% TO 85% RH, Non-Condensing
Storage Humidity Range:
5% TO 85% RH, Non-Condensing
COMMUNICATIONS
Network Speed:
40Gbe
Wavelength:
850nm; 1300nm
Attenuation @ 850NM:
3.0dB/KM
Attenuation @ 1300NM:
1.0dB/KM
IEEE Standards Supported:
802.3BA
CONNECTIONS
Side A - Connector 1:
QSFP+ (MALE)
Side B - Connector 1:
QSFP+ (MALE)
Connector Material:
Zinc Alloy
STANDARDS & COMPLIANCE
STANDARDS & COMPLIANCE:
Certifications:
RoHS, REACH, UL Compliant (E347511), Laser Safety Compliant (IEC 60825-1:2014)
WARRANTY
Product Warranty Period (Worldwide):
1-year limited warranty
N28F-30M-AQ
QSFP+ to QSFP+ Active Optical Cable - 40Gb, AOC, M/M, Aqua, 30M (98.42 ft.)
OVERVIEW
Technology:
Multimode; SFP+/QSPP+/QSFP28
Optical Mode:
OM3
Mode Type:
Multimode
PHYSICAL
Color:
Aqua; Silver
Cable Jacket Material:
PVC
Cable Jacket Rating:
OFNP
Cable Outer Diameter (OD):
2.9 mm
Clad Diameter:
50mµ
Core Diameter:
125mµ
Number of Fibers:
8
Cable Length (ft.):
98.4
Cable Length (in.):
1181.1
Minimum Bend Radius:
30 mm
ENVIRONMENTAL
Operating Temperature Range:
32 to 158 F (0 to 70 C)
Storage Temperature Range:
32 to 158 F (0 to 70 C)
Operating Humidity Range:
5% TO 85% RH, Non-Condensing
Storage Humidity Range:
5% TO 85% RH, Non-Condensing
COMMUNICATIONS
Network Speed:
40Gbe
Wavelength:
850nm; 1300nm
Attenuation @ 850NM:
3.0dB/KM
Attenuation @ 1300NM:
1.0dB/KM
IEEE Standards Supported:
802.3BA
CONNECTIONS
Side A - Connector 1:
QSFP+ (MALE)
Side B - Connector 1:
QSFP+ (MALE)
Connector Material:
Zinc Alloy
STANDARDS & COMPLIANCE
STANDARDS & COMPLIANCE:
Certifications:
RoHS, REACH, UL Compliant (E347511), Laser Safety Compliant (IEC 60825-1:2014)
WARRANTY
Product Warranty Period (Worldwide):
1-year limited warranty
N28H-01M-AQ
QSFP28 to QSFP28 Active Optical Cable - 100GbE, AOC, M/M, Aqua, 1M (3.28 ft.)
OVERVIEW
Technology:
Multimode; SFP+/QSPP+/QSFP28
Optical Mode:
OM3
Mode Type:
Multimode
PHYSICAL
Color:
Aqua; Silver
Cable Jacket Material:
PVC
Cable Jacket Rating:
OFNP
Cable Outer Diameter (OD):
2.9 mm
Clad Diameter:
50mµ
Core Diameter:
125mµ
Number of Fibers:
8
Cable Length (ft.):
3.3
Cable Length (in.):
39.4
Minimum Bend Radius:
30 mm
ENVIRONMENTAL
Operating Temperature Range:
32 to 158 F (0 to 70 C)
Storage Temperature Range:
32 to 158 F (0 to 70 C)
Operating Humidity Range:
5% TO 85% RH, Non-Condensing
Storage Humidity Range:
5% TO 85% RH, Non-Condensing
COMMUNICATIONS
Network Speed:
100Gbe
Wavelength:
850nm; 1300nm
Attenuation @ 850NM:
3.0dB/KM
Attenuation @ 1300NM:
1.0dB/KM
IEEE Standards Supported:
802.3BM
CONNECTIONS
Side A - Connector 1:
QSFP28 (MALE)
Side B - Connector 1:
QSFP28 (MALE)
Connector Material:
Zinc Alloy
STANDARDS & COMPLIANCE
STANDARDS & COMPLIANCE:
Certifications:
RoHS, REACH, UL Compliant (E347511), Laser Safety Compliant (IEC 60825-1:2014)
WARRANTY
Product Warranty Period (Worldwide):
1-year limited warranty
N28H-05M-AQ
QSFP28 to QSFP28 Active Optical Cable - 100GbE, AOC, M/M, Aqua, 5M (16.4 ft.)
OVERVIEW
Technology:
Multimode; SFP+/QSPP+/QSFP28
Optical Mode:
OM3
Mode Type:
Multimode
PHYSICAL
Color:
Aqua; Silver
Cable Jacket Material:
PVC
Cable Jacket Rating:
OFNP
Cable Outer Diameter (OD):
2.9 mm
Clad Diameter:
50mµ
Core Diameter:
125mµ
Number of Fibers:
8
Cable Length (ft.):
16.4
Cable Length (in.):
196.9
Minimum Bend Radius:
30 mm
ENVIRONMENTAL
Operating Temperature Range:
32 to 158 F (0 to 70 C)
Storage Temperature Range:
32 to 158 F (0 to 70 C)
Operating Humidity Range:
5% TO 85% RH, Non-Condensing
Storage Humidity Range:
5% TO 85% RH, Non-Condensing
COMMUNICATIONS
Network Speed:
100Gbe
Wavelength:
850nm; 1300nm
Attenuation @ 850NM:
3.0dB/KM
Attenuation @ 1300NM:
1.0dB/KM
IEEE Standards Supported:
802.3BM
CONNECTIONS
Side A - Connector 1:
QSFP28 (MALE)
Side B - Connector 1:
QSFP28 (MALE)
Connector Material:
Zinc Alloy
STANDARDS & COMPLIANCE
STANDARDS & COMPLIANCE:
Certifications:
RoHS, REACH, UL Compliant (E347511), Laser Safety Compliant (IEC 60825-1:2014)
WARRANTY
Product Warranty Period (Worldwide):
1-year limited warranty