Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


N28H-01M-AQ

QSFP28 to QSFP28 Active Optical Cable - 100GbE, AOC, M/M, Aqua, 1M (3.28 ft.)

More Info
Check Prices
OVERVIEW
Technology
Multimode
Optical Mode
OM3
Mode Type
Multimode
CONNECTIONS
Side A - Connector 1
QSFP28 (MALE)
Side B - Connector 1
QSFP28 (MALE)
Connector Material
Zinc Alloy
PHYSICAL
Cable Jacket Color
Aqua
Cable Jacket Material
PVC
Cable Jacket Rating
OFNP
Cable Outer Diameter (OD)
2.9 mm
Clad Diameter (microns)
50
Core Diameter (microns)
125
Number of Fibers
8
Cable Length (ft.)
3.3
Cable Length (in.)
39.4
Minimum Bend Radius
30 mm
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
32° to 158°F (0° to 70°C)
Operating Humidity Range
5% TO 85% RH, Non-Condensing
Storage Humidity Range
5% TO 85% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
100 Gbps
Wavelength
850nm; 1300nm
Attenuation @ 850NM
3.0dB/KM
Attenuation @ 1300NM
1.0dB/KM
IEEE Standards Supported
802.3BM
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Certifications
IEC 60825-1; UL Compliant (E347511)
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
N28H-02M-AQ

QSFP28 to QSFP28 Active Optical Cable - 100GbE, AOC, M/M, Aqua, 2M (6.56 ft.)

More Info
Check Prices
OVERVIEW
Technology
Multimode
Optical Mode
OM3
Mode Type
Multimode
CONNECTIONS
Side A - Connector 1
QSFP28 (MALE)
Side B - Connector 1
QSFP28 (MALE)
Connector Material
Zinc Alloy
PHYSICAL
Cable Jacket Color
Aqua
Cable Jacket Material
PVC
Cable Jacket Rating
OFNP
Cable Outer Diameter (OD)
2.9 mm
Clad Diameter (microns)
50
Core Diameter (microns)
125
Number of Fibers
8
Cable Length (ft.)
6.6
Cable Length (in.)
78.7
Minimum Bend Radius
30 mm
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
32° to 158°F (0° to 70°C)
Operating Humidity Range
5% TO 85% RH, Non-Condensing
Storage Humidity Range
5% TO 85% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
100 Gbps
Wavelength
850nm; 1300nm
Attenuation @ 850NM
3.0dB/KM
Attenuation @ 1300NM
1.0dB/KM
IEEE Standards Supported
802.3BM
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Certifications
IEC 60825-1; UL Compliant (E347511)
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
N28H-03M-AQ

QSFP28 to QSFP28 Active Optical Cable - 100GbE, AOC, M/M, Aqua, 3M (9.84 ft.)

More Info
Check Prices
OVERVIEW
Technology
Multimode
Optical Mode
OM3
Mode Type
Multimode
CONNECTIONS
Side A - Connector 1
QSFP28 (MALE)
Side B - Connector 1
QSFP28 (MALE)
Connector Material
Zinc Alloy
PHYSICAL
Cable Jacket Color
Aqua
Cable Jacket Material
PVC
Cable Jacket Rating
OFNP
Cable Outer Diameter (OD)
2.9 mm
Clad Diameter (microns)
50
Core Diameter (microns)
125
Number of Fibers
8
Cable Length (ft.)
9.8
Cable Length (in.)
118.1
Minimum Bend Radius
30 mm
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
32° to 158°F (0° to 70°C)
Operating Humidity Range
5% TO 85% RH, Non-Condensing
Storage Humidity Range
5% TO 85% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
100 Gbps
Wavelength
850nm; 1300nm
Attenuation @ 850NM
3.0dB/KM
Attenuation @ 1300NM
1.0dB/KM
IEEE Standards Supported
802.3BM
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Certifications
IEC 60825-1; UL Compliant (E347511)
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
N28H-05M-AQ

QSFP28 to QSFP28 Active Optical Cable - 100GbE, AOC, M/M, Aqua, 5M (16.4 ft.)

More Info
Check Prices
OVERVIEW
Technology
Multimode
Optical Mode
OM3
Mode Type
Multimode
CONNECTIONS
Side A - Connector 1
QSFP28 (MALE)
Side B - Connector 1
QSFP28 (MALE)
Connector Material
Zinc Alloy
PHYSICAL
Cable Jacket Color
Aqua
Cable Jacket Material
PVC
Cable Jacket Rating
OFNP
Cable Outer Diameter (OD)
2.9 mm
Clad Diameter (microns)
50
Core Diameter (microns)
125
Number of Fibers
8
Cable Length (ft.)
16.4
Cable Length (in.)
196.9
Minimum Bend Radius
30 mm
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
32° to 158°F (0° to 70°C)
Operating Humidity Range
5% TO 85% RH, Non-Condensing
Storage Humidity Range
5% TO 85% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
100 Gbps
Wavelength
850nm; 1300nm
Attenuation @ 850NM
3.0dB/KM
Attenuation @ 1300NM
1.0dB/KM
IEEE Standards Supported
802.3BM
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Certifications
IEC 60825-1; UL Compliant (E347511)
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.