Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


N316-01M

Duplex Multimode 62.5/125 Fiber Patch Cable (LC/SC), 1M (3 ft.)

More Info
Check Prices
OVERVIEW
Technology
Multimode
Optical Mode
OM1
CONNECTIONS
Side A - Connector 1
LC DUPLEX (MALE)
Side B - Connector 1
SC DUPLEX (MALE)
Endface Polish
PC
PHYSICAL
Cable Jacket Color
Orange
Connector Color
White; Beige
Cable Jacket Material
LSZH
Cable Jacket Rating
OFNR
Clad Diameter (microns)
125
Core Diameter (microns)
62.5
Number of Fibers
2
Cable Length (ft.)
3.3
Cable Length (in.)
39.4
Minimum Bend Radius
20 mm (Dynamic); 10 mm (Static)
Fiber Cable Length
1M (3.3 ft)
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
5% to 85% RH, Non-Condensing
Storage Humidity Range
35% to 65% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit); 10 Gbps
Attenuation @ 850NM
3.0 dB/km
Insertion Loss
LC ≤ 0.20 dB; SC ≤ 0.20 dB
FEATURES & SPECIFICATIONS
Push/Pull Tabs
No
Breakout
No
Trunk
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N316-02M

Duplex Multimode 62.5/125 Fiber Patch Cable (LC/SC), 2M (6 ft.)

More Info
Check Prices
OVERVIEW
Technology
Multimode
Optical Mode
OM1
CONNECTIONS
Side A - Connector 1
LC DUPLEX (MALE)
Side B - Connector 1
SC DUPLEX (MALE)
Endface Polish
PC
PHYSICAL
Cable Jacket Color
Orange
Connector Color
White; Beige
Cable Jacket Material
LSZH
Cable Jacket Rating
OFNR
Clad Diameter (microns)
125
Core Diameter (microns)
62.5
Number of Fibers
2
Cable Length (ft.)
6.6
Cable Length (in.)
78.7
Minimum Bend Radius
20 mm (Dynamic); 10 mm (Static)
Fiber Cable Length
2M (6.6 ft)
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
5% to 85% RH, Non-Condensing
Storage Humidity Range
35% to 65% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit); 10 Gbps
Attenuation @ 850NM
3.0 dB/km
Insertion Loss
LC ≤ 0.20 dB; SC ≤ 0.20 dB
FEATURES & SPECIFICATIONS
Push/Pull Tabs
No
Breakout
No
Trunk
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N316-03M

Duplex Multimode 62.5/125 Fiber Patch Cable (LC/SC), 3M (10 ft.)

More Info
Check Prices
OVERVIEW
Technology
Multimode
Optical Mode
OM1
CONNECTIONS
Side A - Connector 1
LC DUPLEX (MALE)
Side B - Connector 1
SC DUPLEX (MALE)
Endface Polish
PC
PHYSICAL
Cable Jacket Color
Orange
Connector Color
White; Beige
Cable Jacket Material
LSZH
Cable Jacket Rating
OFNR
Clad Diameter (microns)
125
Core Diameter (microns)
62.5
Number of Fibers
2
Cable Length (ft.)
9.8
Cable Length (in.)
118.1
Minimum Bend Radius
20 mm (Dynamic); 10 mm (Static)
Fiber Cable Length
3M (9.8 ft)
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
5% to 85% RH, Non-Condensing
Storage Humidity Range
35% to 65% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit); 10 Gbps
Attenuation @ 850NM
3.0 dB/km
Insertion Loss
LC ≤ 0.20 dB; SC ≤ 0.20 dB
FEATURES & SPECIFICATIONS
Push/Pull Tabs
No
Breakout
No
Trunk
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N318-01M

Duplex Multimode 62.5/125 Fiber Patch Cable (LC/ST), 1M (3 ft.)

More Info
Check Prices
OVERVIEW
Technology
Multimode
Optical Mode
OM1
CONNECTIONS
Side A - Connector 1
LC DUPLEX (MALE)
Side B - Connector 1
ST DUPLEX (MALE)
Endface Polish
PC
PHYSICAL
Cable Jacket Color
Orange
Connector Color
Black; Gray
Cable Jacket Material
LSZH
Cable Jacket Rating
OFNR
Clad Diameter (microns)
125
Core Diameter (microns)
62.5
Number of Fibers
2
Cable Length (ft.)
3.3
Cable Length (in.)
39.4
Minimum Bend Radius
20 mm (Dynamic); 10 mm (Static)
Fiber Cable Length
1M (3.3 ft)
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
5% to 85% RH, Non-Condensing
Storage Humidity Range
35% to 65% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit); 10 Gbps
Attenuation @ 850NM
3.0 dB/km
Insertion Loss
LC ≤ 0.20 dB; ST ≤ 0.20 dB
FEATURES & SPECIFICATIONS
Push/Pull Tabs
No
Breakout
No
Trunk
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.