Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

You cannot compare products of different types. Please select the product type you want to compare.

Network Cables & Adapters Compare Remove

N368-03M

Duplex Singlemode 8.3/125 Fiber Patch Cable (LC/ST), 3M (9.84 ft.)

N420-03M

Fiber Optic Mode Conditioning Patch Cable ( SC / Mode Conditioning to ST ), 3M (9.84 ft.)

N422-01M

Fiber Optic Mode Conditioning Patch Cable (ST/LC), 1M (3.28 ft.)

N422-02M

Fiber Optic Mode Conditioning Patch Cable (ST/LC), 2M (6.56 ft.)

N422-10M

Fiber Optic Mode Conditioning Patch Cable (ST/LC), 10M (32.8 ft.)

N425-03M

Fiber Optic Mode Conditioning Patch Cable (LC Mode Conditioning to SC), 3M (9.84 ft.)

N518-03M

Duplex Multimode 50/125 Fiber Patch Cable (LC/ST), 3M (9.84 ft.)

N818-03M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 3M (9.84 ft.)

Fiber Network Cables Compare Remove

N318-03M

Duplex Multimode 62.5/125 Fiber Patch Cable (LC/ST), 3M (9.84 ft.)

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.