Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 4 Products


N32061M

Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 61M (200 ft.)

More Info
Check Prices
125 micron
62.5 micron
2
OM1
200
2401.6
Orange
12.00 x 10.50 x 0.50
1.02
LSZH
1Gbps
LC DUPLEX (MALE)
LC DUPLEX (MALE)
Multimode
No
FDDI and OFNR rated
Lifetime limited warranty
N32046M

Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 46M (150 ft.)

More Info
Check Prices
125 micron
62.5 micron
2
OM1
150.9
1811
Orange
12.00 x 10.50 x 0.50
0.78
 
1Gbps
LC DUPLEX (MALE)
LC DUPLEX (MALE)
Multimode
No
FDDI and OFNR rated
Lifetime limited warranty
N320405

Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 123M (405 ft.)

More Info
Check Prices
125 micron
62.5 micron
2
OM1
405
4860
Orange
10.10 x 4.70 x 10.30
2.90
LSZH
1Gbps
LC DUPLEX (MALE)
LC DUPLEX (MALE)
Multimode
No
FDDI and OFNR rated
Lifetime limited warranty
N32030M

Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 30M (100 ft.)

More Info
Check Prices
125 micron
62.5 micron
2
OM1
98.4
1181.1
Orange
12.00 x 10.50 x 0.50
0.52
 
1Gbps
LC DUPLEX (MALE)
LC DUPLEX (MALE)
Multimode
No
FDDI and OFNR rated
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.