Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 2 Products


N37001M

Duplex Singlemode 8.3/125 Fiber Patch Cable (LC/LC), 1M (3.28 ft.)

More Info
Check Prices
125 micron
8.3 micron
2
Singlemode
OS2
3.3
39.4
LSZH
Yellow
-4 to 140 °F (-20 to 60 °C)
-4 to 140 °F (-20 to 60 °C)
LC DUPLEX (MALE)
LC DUPLEX (MALE)
No
FDDI and OFNR rated
Lifetime limited warranty
 
N37002M

Duplex Singlemode 8.3/125 Fiber Patch Cable (LC/LC), 2M (6.56 ft.)

More Info
Check Prices
125 micron
8.3 micron
2
Singlemode
OS2
6.6
78.7
 
Yellow
-4 to 140 °F (-20 to 60 °C)
-4 to 140 °F (-20 to 60 °C)
LC DUPLEX (MALE)
LC DUPLEX (MALE)
No
FDDI and OFNR rated
Lifetime limited warranty
10Gbps
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.