Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 7 Products


N37050M

Duplex Singlemode 8.3/125 Fiber Patch Cable (LC/LC), 50 m (164 ft.)

125 micron
8.3 micron
2
OS2
164
1968.5
LSZH
Yellow
9.00 x 7.00 x 0.50
0.84
LC DUPLEX (MALE)
LC DUPLEX (MALE)
Singlemode
No
FDDI and OFNR rated
Lifetime limited warranty
10Gbps
N37020M

Duplex Singlemode 8.3/125 Fiber Patch Cable (LC/LC), 20 m (65 ft.)

125 micron
8.3 micron
2
OS2
65.6
787.4
LSZH
Yellow
9.00 x 7.00 x 0.50
0.35
LC DUPLEX (MALE)
LC DUPLEX (MALE)
Singlemode
No
FDDI and OFNR rated
Lifetime limited warranty
10Gbps
N37015M

Duplex Singlemode 8.3/125 Fiber Patch Cable (LC/LC), 15M (50 ft.)

125 micron
8.3 micron
2
OS2
49.2
590.6
 
Yellow
9.00 x 7.00 x 0.50
0.27
LC DUPLEX (MALE)
LC DUPLEX (MALE)
Singlemode
No
FDDI and OFNR rated
Lifetime limited warranty
10Gbps
N37010M

Duplex Singlemode 8.3/125 Fiber Patch Cable (LC/LC), 10M (33 ft.)

125 micron
8.3 micron
2
OS2
32.8
393.7
LSZH
Yellow
9.00 x 7.00 x 0.50
0.19
LC DUPLEX (MALE)
LC DUPLEX (MALE)
Singlemode
No
FDDI and OFNR rated
Lifetime limited warranty
10Gbps
N37005M

Duplex Singlemode 8.3/125 Fiber Patch Cable (LC/LC), 5M (16 ft.)

125 micron
8.3 micron
2
OS2
16.4
196.9
LSZH
Yellow
9.00 x 7.00 x 0.50
0.11
LC DUPLEX (MALE)
LC DUPLEX (MALE)
Singlemode
No
FDDI and OFNR rated
Lifetime limited warranty
10Gbps
N37003M

Duplex Singlemode 8.3/125 Fiber Patch Cable (LC/LC), 3M (10 ft.)

125 micron
8.3 micron
2
OS2
9.8
118.1
LSZH
Yellow
9.00 x 7.00 x 0.50
0.08
LC DUPLEX (MALE)
LC DUPLEX (MALE)
Singlemode
No
FDDI and OFNR rated
Lifetime limited warranty
10Gbps
N37001M

Duplex Singlemode 8.3/125 Fiber Patch Cable (LC/LC), 1M (3 ft.)

125 micron
8.3 micron
2
OS2
3.3
39.4
LSZH
Yellow
9.00 x 7.00 x 0.50
0.04
LC DUPLEX (MALE)
LC DUPLEX (MALE)
Singlemode
No
FDDI and OFNR rated
Lifetime limited warranty
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.