New
N381L001MF
400G Duplex Singlemode 8.3/125 OS2 Fiber Optic Cable Adapter (CS-UPC/LC-UPC), M/F, Round LSZH Jacket, Yellow, 1 ft. (0.31 m)
OVERVIEW
Attenuation @ 1310NM:
0.35dB/KM
Clad Diameter:
125 micron
Core Diameter:
8.3 micron
Number of Fibers:
2
Primary Coating Diameter:
600
Technology:
Singlemode
Optical Mode:
OS2
Attenuation @ 1550NM:
0.21dB/KM
INPUT
Cable Length (ft.):
1
Cable Length (in.):
12
ISOLATION
Insertion Loss:
<0.30dB
PHYSICAL
Cable Jacket Rating:
LSZH
Color:
Blue; Yellow
Minimum Bend Radius:
20MM (DYNAMIC); 10MM (STATIC)
ENVIRONMENTAL
Operating Temperature Range:
-4 to 140 F (-20 to 60 C)
Storage Temperature Range:
-4 to 140 F (-20 to 60 C)
Operating Humidity Range:
5% TO 85% RH, NON-CONDENSING
Storage Humidity Range:
5% TO 85% RH, NON-CONDENSING
COMMUNICATIONS
Network Speed:
400Gbe
CONNECTIONS
Side A - Connector 1:
CS (MALE)
Side B - Connector 1:
LC DUPLEX (FEMALE)
FEATURES & SPECIFICATIONS
Transmission Distance:
2KM @ 1310NM WAVELENGTH
SPECIAL FEATURES
Push/Pull Tabs:
Yes
STANDARDS & COMPLIANCE
Approvals:
RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty
New
N822C01MMG
400G Duplex Multimode 50/125 OM4 Fiber Optic Cable (CS-PC/CS-PC), Round LSZH Jacket, Magenta, 1 m
OVERVIEW
Attenuation @ 1310NM:
1.0dB/KM
Clad Diameter:
125 micron
Core Diameter:
50 micron
Number of Fibers:
2
Primary Coating Diameter:
600
Technology:
Multimode
Optical Mode:
OM4
Attenuation @ 850NM:
3.0dB/KM
INPUT
Cable Length (ft.):
3.3
Cable Length (in.):
39.4
ISOLATION
Insertion Loss:
<0.20dB
PHYSICAL
Cable Jacket Rating:
LSZH
Color:
Aqua; Magenta; White
Minimum Bend Radius:
20MM (DYNAMIC); 10MM (STATIC)
ENVIRONMENTAL
Operating Temperature Range:
-4 TO 140 F (-20 TO 60 C)
Storage Temperature Range:
-4 TO 140 F (-20 TO 60 C)
Operating Humidity Range:
5% TO 85% RH, NON-CONDENSING
Storage Humidity Range:
5% TO 85% RH, NON-CONDENSING
COMMUNICATIONS
Network Speed:
400Gbe
CONNECTIONS
Side A - Connector 1:
CS (MALE)
Side B - Connector 1:
CS (MALE)
FEATURES & SPECIFICATIONS
Transmission Distance:
100M @ 850NM WAVELENGTH
SPECIAL FEATURES
Push/Pull Tabs:
Yes
STANDARDS & COMPLIANCE
Approvals:
RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty
New
N822C03MMG
400G Duplex Multimode 50/125 OM4 Fiber Optic Cable (CS-PC/CS-PC), Round LSZH Jacket, Magenta, 3 m
OVERVIEW
Attenuation @ 1310NM:
1.0dB/KM
Clad Diameter:
125 micron
Core Diameter:
50 micron
Number of Fibers:
2
Primary Coating Diameter:
600
Technology:
Multimode
Optical Mode:
OM4
Attenuation @ 850NM:
3.0dB/KM
INPUT
Cable Length (ft.):
9.8
Cable Length (in.):
118.1
ISOLATION
Insertion Loss:
<0.20dB
PHYSICAL
Cable Jacket Rating:
LSZH
Color:
Aqua; Magenta; White
Minimum Bend Radius:
20MM (DYNAMIC); 10MM (STATIC)
ENVIRONMENTAL
Operating Temperature Range:
-4 TO 140 F (-20 TO 60 C)
Storage Temperature Range:
-4 TO 140 F (-20 TO 60 C)
Operating Humidity Range:
5% TO 85% RH, NON-CONDENSING
Storage Humidity Range:
5% TO 85% RH, NON-CONDENSING
COMMUNICATIONS
Network Speed:
400Gbe
CONNECTIONS
Side A - Connector 1:
CS (MALE)
Side B - Connector 1:
CS (MALE)
FEATURES & SPECIFICATIONS
Transmission Distance:
100M @ 850NM WAVELENGTH
SPECIAL FEATURES
Push/Pull Tabs:
Yes
STANDARDS & COMPLIANCE
Approvals:
RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty
New
N822C05MMG
400G Duplex Multimode 50/125 OM4 Fiber Optic Cable (CS-PC/CS-PC), Round LSZH Jacket, Magenta, 5 m
OVERVIEW
Attenuation @ 1310NM:
1.0dB/KM
Clad Diameter:
125 micron
Core Diameter:
50 micron
Number of Fibers:
2
Primary Coating Diameter:
600
Technology:
Multimode
Optical Mode:
OM4
Attenuation @ 850NM:
3.0dB/KM
INPUT
Cable Length (ft.):
16.4
Cable Length (in.):
196.9
ISOLATION
Insertion Loss:
<0.20dB
PHYSICAL
Cable Jacket Rating:
LSZH
Color:
Aqua; Magenta; White
Minimum Bend Radius:
20MM (DYNAMIC); 10MM (STATIC)
ENVIRONMENTAL
Operating Temperature Range:
-4 TO 140 F (-20 TO 60 C)
Storage Temperature Range:
-4 TO 140 F (-20 TO 60 C)
Operating Humidity Range:
5% TO 85% RH, NON-CONDENSING
Storage Humidity Range:
5% TO 85% RH, NON-CONDENSING
COMMUNICATIONS
Network Speed:
400Gbe
CONNECTIONS
Side A - Connector 1:
CS (MALE)
Side B - Connector 1:
CS (MALE)
FEATURES & SPECIFICATIONS
Transmission Distance:
100M @ 850NM WAVELENGTH
SPECIAL FEATURES
Push/Pull Tabs:
Yes
STANDARDS & COMPLIANCE
Approvals:
RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty
New
N822C10MMG
400G Duplex Multimode 50/125 OM4 Fiber Optic Cable (CS-PC/CS-PC), Round LSZH Jacket, Magenta, 10 m
OVERVIEW
Attenuation @ 1310NM:
1.0dB/KM
Clad Diameter:
125 micron
Core Diameter:
50 micron
Number of Fibers:
2
Primary Coating Diameter:
600
Technology:
Multimode
Optical Mode:
OM4
Attenuation @ 850NM:
3.0dB/KM
INPUT
Cable Length (ft.):
32.8
Cable Length (in.):
393.7
ISOLATION
Insertion Loss:
<0.20dB
PHYSICAL
Cable Jacket Rating:
LSZH
Color:
Aqua; Magenta; White
Minimum Bend Radius:
20MM (DYNAMIC); 10MM (STATIC)
ENVIRONMENTAL
Operating Temperature Range:
-4 TO 140 F (-20 TO 60 C)
Storage Temperature Range:
-4 TO 140 F (-20 TO 60 C)
Operating Humidity Range:
5% TO 85% RH, NON-CONDENSING
Storage Humidity Range:
5% TO 85% RH, NON-CONDENSING
COMMUNICATIONS
Network Speed:
400Gbe
CONNECTIONS
Side A - Connector 1:
CS (MALE)
Side B - Connector 1:
CS (MALE)
FEATURES & SPECIFICATIONS
Transmission Distance:
100M @ 850NM WAVELENGTH
SPECIAL FEATURES
Push/Pull Tabs:
Yes
STANDARDS & COMPLIANCE
Approvals:
RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty
New
N822L10MMG
400G Duplex Multimode 50/125 OM4 Fiber Optic Cable (CS-PC/LC-PC), Round LSZH Jacket, Magenta, 10 m
OVERVIEW
Attenuation @ 1310NM:
1.0dB/KM
Clad Diameter:
125 micron
Core Diameter:
50 micron
Number of Fibers:
2
Primary Coating Diameter:
600
Technology:
Multimode
Optical Mode:
OM4
Attenuation @ 850NM:
3.0dB/KM
INPUT
Cable Length (ft.):
32.8
Cable Length (in.):
393.7
ISOLATION
Insertion Loss:
<0.20dB
PHYSICAL
Cable Jacket Rating:
LSZH
Color:
Aqua; Magenta; White
Minimum Bend Radius:
20MM (DYNAMIC); 10MM (STATIC)
ENVIRONMENTAL
Operating Temperature Range:
-4 TO 140 F (-20 TO 60 C)
Storage Temperature Range:
-4 TO 140 F (-20 TO 60 C)
Operating Humidity Range:
5% TO 85% RH, NON-CONDENSING
Storage Humidity Range:
5% TO 85% RH, NON-CONDENSING
COMMUNICATIONS
Network Speed:
400Gbe
CONNECTIONS
Side A - Connector 1:
CS (MALE)
Side B - Connector 1:
LC DUPLEX (MALE)
FEATURES & SPECIFICATIONS
Transmission Distance:
100M @ 850NM WAVELENGTH
SPECIAL FEATURES
Push/Pull Tabs:
Yes
STANDARDS & COMPLIANCE
Approvals:
RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty
New
N822L01MMG
400G Duplex Multimode 50/125 OM4 Fiber Optic Cable (CS-PC/LC-PC), Round LSZH Jacket, Magenta, 1 m
OVERVIEW
Attenuation @ 1310NM:
1.0dB/KM
Clad Diameter:
125 micron
Core Diameter:
50 micron
Number of Fibers:
2
Primary Coating Diameter:
600
Technology:
Multimode
Optical Mode:
OM4
Attenuation @ 850NM:
3.0dB/KM
INPUT
Cable Length (ft.):
3.3
Cable Length (in.):
39.4
ISOLATION
Insertion Loss:
<0.20dB
PHYSICAL
Cable Jacket Rating:
LSZH
Color:
Aqua; Magenta; White
Minimum Bend Radius:
20MM (DYNAMIC); 10MM (STATIC)
ENVIRONMENTAL
Operating Temperature Range:
-4 TO 140 F (-20 TO 60 C)
Storage Temperature Range:
-4 TO 140 F (-20 TO 60 C)
Operating Humidity Range:
5% TO 85% RH, NON-CONDENSING
Storage Humidity Range:
5% TO 85% RH, NON-CONDENSING
COMMUNICATIONS
Network Speed:
400Gbe
CONNECTIONS
Side A - Connector 1:
CS (MALE)
Side B - Connector 1:
LC DUPLEX (MALE)
FEATURES & SPECIFICATIONS
Transmission Distance:
100M @ 850NM WAVELENGTH
SPECIAL FEATURES
Push/Pull Tabs:
Yes
STANDARDS & COMPLIANCE
Approvals:
RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty
New
N822L03MMG
400G Duplex Multimode 50/125 OM4 Fiber Optic Cable (CS-PC/LC-PC), Round LSZH Jacket, Magenta, 3 m
OVERVIEW
Attenuation @ 1310NM:
1.0dB/KM
Clad Diameter:
125 micron
Core Diameter:
50 micron
Number of Fibers:
2
Primary Coating Diameter:
600
Technology:
Multimode
Optical Mode:
OM4
Attenuation @ 850NM:
3.0dB/KM
INPUT
Cable Length (ft.):
9.8
Cable Length (in.):
118.1
ISOLATION
Insertion Loss:
<0.20dB
PHYSICAL
Cable Jacket Rating:
LSZH
Color:
Aqua; Magenta; White
Minimum Bend Radius:
20MM (DYNAMIC); 10MM (STATIC)
ENVIRONMENTAL
Operating Temperature Range:
-4 TO 140 F (-20 TO 60 C)
Storage Temperature Range:
-4 TO 140 F (-20 TO 60 C)
Operating Humidity Range:
5% TO 85% RH, NON-CONDENSING
Storage Humidity Range:
5% TO 85% RH, NON-CONDENSING
COMMUNICATIONS
Network Speed:
400Gbe
CONNECTIONS
Side A - Connector 1:
CS (MALE)
Side B - Connector 1:
LC DUPLEX (MALE)
FEATURES & SPECIFICATIONS
Transmission Distance:
100M @ 850NM WAVELENGTH
SPECIAL FEATURES
Push/Pull Tabs:
Yes
STANDARDS & COMPLIANCE
Approvals:
RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty
New
N822L05MMG
400G Duplex Multimode 50/125 OM4 Fiber Optic Cable (CS-PC/LC-PC), Round LSZH Jacket, Magenta, 5 m
OVERVIEW
Attenuation @ 1310NM:
1.0dB/KM
Clad Diameter:
125 micron
Core Diameter:
50 micron
Number of Fibers:
2
Primary Coating Diameter:
600
Technology:
Multimode
Optical Mode:
OM4
Attenuation @ 850NM:
3.0dB/KM
INPUT
Cable Length (ft.):
16.4
Cable Length (in.):
196.9
ISOLATION
Insertion Loss:
<0.20dB
PHYSICAL
Cable Jacket Rating:
LSZH
Color:
Aqua; Magenta; White
Minimum Bend Radius:
20MM (DYNAMIC); 10MM (STATIC)
ENVIRONMENTAL
Operating Temperature Range:
-4 TO 140 F (-20 TO 60 C)
Storage Temperature Range:
-4 TO 140 F (-20 TO 60 C)
Operating Humidity Range:
5% TO 85% RH, NON-CONDENSING
Storage Humidity Range:
5% TO 85% RH, NON-CONDENSING
COMMUNICATIONS
Network Speed:
400Gbe
CONNECTIONS
Side A - Connector 1:
CS (MALE)
Side B - Connector 1:
LC DUPLEX (MALE)
FEATURES & SPECIFICATIONS
Transmission Distance:
100M @ 850NM WAVELENGTH
SPECIAL FEATURES
Push/Pull Tabs:
Yes
STANDARDS & COMPLIANCE
Approvals:
RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty