Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


N390-01M-12-AP

MTP/MPO (APC) Singlemode Patch Cable (F/F), 12 Fiber, 40/100 GbE, QSFP+ 40GBASE-PLR4, Plenum, Push/Pull Tab, Yellow, 1 m (3.3 ft.)

More Info
Check Prices
OVERVIEW
Technology
Singlemode
Optical Mode
OS2
CONNECTIONS
Side A - Connector 1
12-STRAND MTP/MPO (FEMALE)
Side B - Connector 1
12-STRAND MTP/MPO (FEMALE)
Endface Polish
APC
Polarity
Type B (cross)
PHYSICAL
Cable Jacket Color
Yellow
Connector Color
Green; Black
Cable Jacket Material
PVC
Cable Jacket Rating
OFNP
Clad Diameter (microns)
125
Core Diameter (microns)
9
Number of Fibers
12
Cable Length (ft.)
3.3
Cable Length (in.)
39.4
Minimum Bend Radius
20 mm (Dynamic); 10 mm (Static)
Fiber Cable Length
1M (3.3 ft)
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
5% to 85% RH, Non-Condensing
Storage Humidity Range
35% to 65% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
40 Gbps; 100 Gbps; 400 Gbps
Attenuation @ 1310NM
0.36 dB/km
Attenuation @ 1550NM
0.22 dB/km
Insertion Loss
≤ 0.70 dB
FEATURES & SPECIFICATIONS
Push/Pull Tabs
Yes
Breakout
No
Trunk
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N390-01M-8LC-AP

MTP/MPO (APC) to 4xLC (UPC) Singlemode Breakout Patch Cable, 40/100 GbE, QSFP+ 40GBASE-PLR4, Plenum, Yellow, 1 m (3.3 ft.)

More Info
Check Prices
OVERVIEW
Technology
Singlemode
Optical Mode
OS2
CONNECTIONS
Side A - Connector 1
12-STRAND MTP/MPO (FEMALE)
Side B - Connector 1
(8) LC DUPLEX (MALE)
Endface Polish
APC; UPC
Polarity
Type B (cross)
PHYSICAL
Cable Jacket Color
Yellow
Connector Color
Blue; Green; Black
Cable Jacket Material
PVC
Cable Jacket Rating
OFNP
Clad Diameter (microns)
125
Core Diameter (microns)
9
Number of Fibers
8
Cable Length (ft.)
3.3
Cable Length (in.)
39.4
Minimum Bend Radius
20 mm (Dynamic); 10 mm (Static)
Fiber Cable Length
1M (3.3 ft)
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
5% to 85% RH, Non-Condensing
Storage Humidity Range
35% to 65% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
40 Gbps; 100 Gbps; 400 Gbps
Attenuation @ 1310NM
0.36 dB/km
Attenuation @ 1550NM
0.22 dB/km
Insertion Loss
MPO ≤ 0.70 dB; LC ≤ 0.30 dB
FEATURES & SPECIFICATIONS
Push/Pull Tabs
Yes
Breakout
Yes
Trunk
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N390-02M-12-AP

MTP/MPO (APC) Singlemode Patch Cable (F/F), 12 Fiber, 40/100 GbE, QSFP+ 40GBASE-PLR4, Plenum, Push/Pull Tab, Yellow, 2 m (6.6 ft.)

More Info
Check Prices
OVERVIEW
Technology
Singlemode
Optical Mode
OS2
CONNECTIONS
Side A - Connector 1
12-STRAND MTP/MPO (FEMALE)
Side B - Connector 1
12-STRAND MTP/MPO (FEMALE)
Endface Polish
APC
Polarity
Type B (cross)
PHYSICAL
Cable Jacket Color
Yellow
Connector Color
Green; Black
Cable Jacket Material
PVC
Cable Jacket Rating
OFNP
Clad Diameter (microns)
125
Core Diameter (microns)
9
Number of Fibers
12
Cable Length (ft.)
6.6
Cable Length (in.)
78.7
Minimum Bend Radius
20 mm (Dynamic); 10 mm (Static)
Fiber Cable Length
2M (6.6 ft)
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
5% to 85% RH, Non-Condensing
Storage Humidity Range
35% to 65% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
40 Gbps; 100 Gbps; 400 Gbps
Attenuation @ 1310NM
0.36 dB/km
Attenuation @ 1550NM
0.22 dB/km
Insertion Loss
≤ 0.70 dB
FEATURES & SPECIFICATIONS
Push/Pull Tabs
Yes
Breakout
No
Trunk
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N390-03M-12-AP

MTP/MPO (APC) Singlemode Patch Cable (F/F), 12 Fiber, 40/100 GbE, QSFP+ 40GBASE-PLR4, Plenum, Push/Pull Tab, Yellow, 3 m (10 ft.)

More Info
Check Prices
OVERVIEW
Technology
Singlemode
Optical Mode
OS2
CONNECTIONS
Side A - Connector 1
12-STRAND MTP/MPO (FEMALE)
Side B - Connector 1
12-STRAND MTP/MPO (FEMALE)
Endface Polish
APC
Polarity
Type B (cross)
PHYSICAL
Cable Jacket Color
Yellow
Connector Color
Green; Black
Cable Jacket Material
PVC
Cable Jacket Rating
OFNP
Clad Diameter (microns)
125
Core Diameter (microns)
9
Number of Fibers
12
Cable Length (ft.)
9.8
Cable Length (in.)
118.1
Minimum Bend Radius
20 mm (Dynamic); 10 mm (Static)
Fiber Cable Length
3M (9.8 ft)
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
5% to 85% RH, Non-Condensing
Storage Humidity Range
35% to 65% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
40 Gbps; 100 Gbps; 400 Gbps
Attenuation @ 1310NM
0.36 dB/km
Attenuation @ 1550NM
0.22 dB/km
Insertion Loss
≤ 0.70 dB
FEATURES & SPECIFICATIONS
Push/Pull Tabs
Yes
Breakout
No
Trunk
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.