Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


N455-000-BL-KJ

Duplex Multimode Fiber Coupler, Keystone Jack - LC to LC, Blue

More Info
Check Prices
OVERVIEW
Product Type
Fiber Coupler
Technology
Multimode
CONNECTIONS
Side A - Connector 1
LC DUPLEX (FEMALE)
Side B - Connector 1
LC DUPLEX (FEMALE)
PHYSICAL
Color
Blue
Connector Color
Blue
Number of Fibers
2
 
 
 
ENVIRONMENTAL
Operating Temperature Range
-40° to 167°F (-40° to 75°C)
Storage Temperature Range
-40° to 167°F (-40° to 75°C)
Relative Humidity
0% to 90% RH
FEATURES & SPECIFICATIONS
Push/Pull Tabs
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
COMMUNICATIONS
 
 
N455-000-WH-KJ

Duplex Multimode Fiber Coupler, Keystone Jack - LC to LC, White

More Info
Check Prices
OVERVIEW
Product Type
Fiber Coupler
Technology
Multimode
CONNECTIONS
Side A - Connector 1
LC DUPLEX (FEMALE)
Side B - Connector 1
LC DUPLEX (FEMALE)
PHYSICAL
Color
White
Connector Color
White
Number of Fibers
2
 
 
 
ENVIRONMENTAL
Operating Temperature Range
-40° to 167°F (-40° to 75°C)
Storage Temperature Range
-40° to 167°F (-40° to 75°C)
Relative Humidity
0% to 90% RH
FEATURES & SPECIFICATIONS
Push/Pull Tabs
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
COMMUNICATIONS
 
 
N455-000-PM

Duplex Multimode Fiber Optic Coupler, (LC/LC)

More Info
Check Prices
OVERVIEW
 
Technology
Multimode
CONNECTIONS
Side A - Connector 1
LC DUPLEX (FEMALE)
Side B - Connector 1
LC DUPLEX (FEMALE)
PHYSICAL
Color
Light Gray
 
Number of Fibers
2
 
 
 
ENVIRONMENTAL
 
 
 
FEATURES & SPECIFICATIONS
Push/Pull Tabs
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
COMMUNICATIONS
 
 
N455-000-S

Duplex Singlemode Fiber Coupler (LC/LC)

More Info
Check Prices
OVERVIEW
 
Technology
Singlemode
CONNECTIONS
Side A - Connector 1
LC DUPLEX (FEMALE)
Side B - Connector 1
LC DUPLEX (FEMALE)
PHYSICAL
Color
Light Gray
 
Number of Fibers
2
 
 
 
ENVIRONMENTAL
 
 
 
FEATURES & SPECIFICATIONS
Push/Pull Tabs
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
COMMUNICATIONS
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.