Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA N455-BC01-IND

Rigid Industrial IP68 Duplex Multimode Fiber Coupler (LC/LC) with Dust Cap, 10G Ethernet

More Info
Check Prices
OVERVIEW
Technology
Multimode
CONNECTIONS
Side A - Connector 1
LC DUPLEX (FEMALE)
Side B - Connector 1
LC DUPLEX (FEMALE)
 
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
1.440 x 1.290 x 0.870
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.0551
 
COMMUNICATIONS
Wavelength
850nm
Insertion Loss
0.2 dB Maximum
FEATURES & SPECIFICATIONS
Optical Port
LC
 
 
 
 
STANDARDS & COMPLIANCE
Protection Rating
IP68
Product Compliance
RoHS; REACH; Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
 
ENVIRONMENTAL
 
 
 
POWER
 
TAA P569-000-FF-IND

4K HDMI Coupler with Ethernet (F/F), Industrial High Speed, 4K 60 Hz, HDR, IP68 Rated, Dust Cap

More Info
Check Prices
OVERVIEW
Technology
HDMI
CONNECTIONS
Side A - Connector 1
HDMI (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
 
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
1.000 x 5.000 x 7.500
 
 
 
COMMUNICATIONS
 
 
FEATURES & SPECIFICATIONS
 
IP68 Rated
Yes
IP20 Rated
No
HDCP Specification
2.2
 
STANDARDS & COMPLIANCE
Protection Rating
IP68
Product Compliance
RoHS; REACH; Trade Agreements Act (TAA)
Product Certifications
UL Listed
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Product Warranty Period (U.S. & Canada)
Lifetime limited warranty
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Relative Humidity
10% to 90% RH
POWER
 
TAA U325-000-IND

USB 3.0 Coupler, SuperSpeed, 3.0/3.1, Industrial - USB-A F/F, Shielded, IP68, Dust Cap, TAA

More Info
Check Prices
OVERVIEW
Technology
USB
CONNECTIONS
Side A - Connector 1
USB 3.0 A (FEMALE)
Side B - Connector 1
USB 3.0 A (FEMALE)
Connector Plating
Nickel
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.06
Material of Construction
PVC
COMMUNICATIONS
 
 
FEATURES & SPECIFICATIONS
 
IP68 Rated
Yes
 
 
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
STANDARDS & COMPLIANCE
Protection Rating
IP68
Product Compliance
RoHS; REACH; Trade Agreements Act (TAA)
Product Certifications
UL Listed
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
 
ENVIRONMENTAL
Operating Temperature Range
-4° to 176°F (-20° to 80°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Relative Humidity
10% to 90% RH
POWER
USB Power Delivery (PD) Charging Support
No

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.