Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


N456-000

Duplex Multimode Fiber Coupler (SC/ST)

More Info
Check Prices
Multimode
Light Gray
2
 
 
 
-4 to 158 °F (-20 to 70 °C)
-13 to 176 °F (-25 to 80 °C)
 
SC DUPLEX (FEMALE)
ST DUPLEX (FEMALE)
No
 
Lifetime limited warranty
 
 
 
 
N455-000

Duplex Multimode Fiber Coupler (LC/LC)

More Info
Check Prices
Multimode
Light Gray
2
 
 
 
 
 
 
LC DUPLEX (FEMALE)
LC DUPLEX (FEMALE)
No
 
Lifetime limited warranty
 
 
 
 
N455-000-BL-KJ

Duplex Multimode Fiber Coupler, Keystone Jack - LC to LC, Blue

More Info
Check Prices
Multimode
Blue
2
 
 
 
-40 ~ 75C (-40 ~ 167F)
-40 ~ 75C (-40 ~ 167F)
0 ~ 90% RH
LC DUPLEX (FEMALE)
LC DUPLEX (FEMALE)
No
 
Lifetime limited warranty
 
 
 
 
N455-000-PM

Duplex Multimode Fiber Optic Coupler, (LC/LC)

More Info
Check Prices
Multimode
Light Gray
2
 
 
 
 
 
 
LC DUPLEX (FEMALE)
LC DUPLEX (FEMALE)
No
 
Lifetime limited warranty
 
 
 
 
N455-000-WH-KJ

Duplex Multimode Fiber Coupler, Keystone Jack - LC to LC, White

More Info
Check Prices
Multimode
White
2
 
 
 
-40 ~ 75C (-40 ~ 167F)
-40 ~ 75C (-40 ~ 167F)
0 ~ 90% RH
LC DUPLEX (FEMALE)
LC DUPLEX (FEMALE)
No
 
Lifetime limited warranty
 
 
 
 
N455-BC01-IND

Rigid Industrial IP68 Duplex Multimode Fiber Coupler (LC/LC) with Dust Cap, 10G Ethernet

More Info
Check Prices
Multimode
Black
 
1.44 x 1.29 x 0.87
Polybag
0.0551
 
 
 
LC DUPLEX (FEMALE)
LC DUPLEX (FEMALE)
 
LC
Lifetime limited warranty
850nm
0.2 dB Maximum
Tested to RoHS, REACH, IP68 (water resistant up to 1.5m depth for 60 minutes based on manufacturer guarantee)
IP68
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.