Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 4 Products


N456000

Duplex Multimode Fiber Coupler (SC/ST)

2
Light Gray
0.10 x 7.00 x 9.50
0.04
SC DUPLEX (FEMALE)
ST DUPLEX (FEMALE)
Multimode
No
Lifetime limited warranty
N455000S

Duplex Singlemode Fiber Coupler (LC/LC)

2
Light Gray
6.00 x 3.55 x 0.50
0.01
LC DUPLEX (FEMALE)
LC DUPLEX (FEMALE)
Singlemode
No
Lifetime limited warranty
N455000

Duplex Multimode Fiber Coupler (LC/LC)

2
Light Gray
6.00 x 3.55 x 0.50
0.01
LC DUPLEX (FEMALE)
LC DUPLEX (FEMALE)
Multimode
No
Lifetime limited warranty
N452000

Duplex MMF / SMF Coupler (SC/SC)

2
Light Gray
6.00 x 3.55 x 0.50
0.01
SC DUPLEX (FEMALE)
SC DUPLEX (FEMALE)
Multimode
No
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.