Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


N457-001-50

Duplex Multimode 50/125 Fiber Adapter (LC-ST M/F) 1 ft. (0.31 m)

More Info
Check Prices
OVERVIEW
Technology
Multimode
CONNECTIONS
Side A - Connector 1
LC DUPLEX (MALE)
Side B - Connector 1
ST DUPLEX (FEMALE)
PHYSICAL
Color
Orange
Cable Jacket Material
LSZH
Cable Jacket Rating
OFNR
Clad Diameter (microns)
125
Core Diameter (microns)
50
Number of Fibers
2
Cable Length (ft.)
1
Cable Length (in.)
12
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
FEATURES & SPECIFICATIONS
Push/Pull Tabs
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N458-001-50

Duplex Multimode 50/125 Fiber Adapter (LC-SC M/F) 1 ft. (0.31 m)

More Info
Check Prices
OVERVIEW
Technology
Multimode
CONNECTIONS
Side A - Connector 1
LC DUPLEX (MALE)
Side B - Connector 1
SC DUPLEX (FEMALE)
PHYSICAL
Color
Orange
Cable Jacket Material
LSZH
Cable Jacket Rating
OFNR
Clad Diameter (microns)
125
Core Diameter (microns)
50
Number of Fibers
2
Cable Length (ft.)
1
Cable Length (in.)
12
ENVIRONMENTAL
 
 
FEATURES & SPECIFICATIONS
Push/Pull Tabs
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N458-001-62

Duplex Multimode 62.5/125 Fiber Adapter (LC-SC M/F) 1 ft. (0.31 m)

More Info
Check Prices
OVERVIEW
Technology
Multimode
CONNECTIONS
Side A - Connector 1
LC DUPLEX (MALE)
Side B - Connector 1
SC DUPLEX (FEMALE)
PHYSICAL
Color
Orange
 
 
Clad Diameter (microns)
125
Core Diameter (microns)
62.5
Number of Fibers
2
Cable Length (ft.)
1
Cable Length (in.)
12
ENVIRONMENTAL
 
 
FEATURES & SPECIFICATIONS
Push/Pull Tabs
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.