Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


N846-08N-A2B

MTP/MPO Parallel Optics Base-8 Migration Fiber Adapter, Polarity A to B, 12 Fiber, 40GB/100GB, OM4 M/F, Magenta, 8 in.

More Info
Check Prices
OVERVIEW
Technology
Multimode
Optical Mode
OM4
CONNECTIONS
Side A - Connector 1
12-STRAND MTP/MPO (MALE)
Side B - Connector 1
12-STRAND MTP/MPO (FEMALE)
Endface Polish
PC
Polarity
Combination
PHYSICAL
Cable Jacket Color
Magenta
Clad Diameter (microns)
125
Core Diameter (microns)
50
Number of Fibers
12
Cable Length (ft.)
0.7
Cable Length (in.)
8
Fiber Cable Length
0.2M (0.7 ft)
 
 
 
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
5% to 85% RH, Non-Condensing
Storage Humidity Range
35% to 65% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
100 Gbps; 400 Gbps
Attenuation @ 1310NM
1.0 dB/km
Attenuation @ 850NM
3.0 dB/km
Insertion Loss
MTP/PC: ≤ 0.35 dB; LC/PC: ≤ 0.20 dB
FEATURES & SPECIFICATIONS
Push/Pull Tabs
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N457-001-50

Duplex Multimode 50/125 Fiber Adapter (LC-ST M/F) 1 ft. (0.31 m)

More Info
Check Prices
OVERVIEW
Technology
Multimode
 
CONNECTIONS
Side A - Connector 1
LC DUPLEX (MALE)
Side B - Connector 1
ST DUPLEX (FEMALE)
 
 
PHYSICAL
 
Clad Diameter (microns)
125
Core Diameter (microns)
50
Number of Fibers
2
Cable Length (ft.)
1
Cable Length (in.)
12
 
Color
Orange
Cable Jacket Material
LSZH
Cable Jacket Rating
OFNR
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
 
 
COMMUNICATIONS
 
 
 
 
FEATURES & SPECIFICATIONS
Push/Pull Tabs
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N458-001-50

Duplex Multimode 50/125 Fiber Adapter (LC-SC M/F) 1 ft. (0.31 m)

More Info
Check Prices
OVERVIEW
Technology
Multimode
 
CONNECTIONS
Side A - Connector 1
LC DUPLEX (MALE)
Side B - Connector 1
SC DUPLEX (FEMALE)
 
 
PHYSICAL
 
Clad Diameter (microns)
125
Core Diameter (microns)
50
Number of Fibers
2
Cable Length (ft.)
1
Cable Length (in.)
12
 
Color
Orange
Cable Jacket Material
LSZH
Cable Jacket Rating
OFNR
ENVIRONMENTAL
 
 
 
 
COMMUNICATIONS
 
 
 
 
FEATURES & SPECIFICATIONS
Push/Pull Tabs
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N458-001-62

Duplex Multimode 62.5/125 Fiber Adapter (LC-SC M/F) 1 ft. (0.31 m)

More Info
Check Prices
OVERVIEW
Technology
Multimode
 
CONNECTIONS
Side A - Connector 1
LC DUPLEX (MALE)
Side B - Connector 1
SC DUPLEX (FEMALE)
 
 
PHYSICAL
 
Clad Diameter (microns)
125
Core Diameter (microns)
62.5
Number of Fibers
2
Cable Length (ft.)
1
Cable Length (in.)
12
 
Color
Orange
 
 
ENVIRONMENTAL
 
 
 
 
COMMUNICATIONS
 
 
 
 
FEATURES & SPECIFICATIONS
Push/Pull Tabs
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.