Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 5 Products


N457-001-62

Duplex Multimode 62.5/125 Fiber Adapter (LC-ST M/F) 1 ft. (0.31 m)

More Info
Check Prices
Multimode
Orange
LSZH
OFNR
125
62.5
2
1
12
-4 to 140 °F (-20 to 60 °C)
-4 to 140 °F (-20 to 60 °C)
LC DUPLEX (MALE)
ST DUPLEX (FEMALE)
No
 
Lifetime limited warranty
N457-001-50

Duplex Multimode 50/125 Fiber Adapter (LC-ST M/F) 1 ft. (0.31 m)

More Info
Check Prices
Multimode
Orange
LSZH
OFNR
125
50
2
1
12
-4 to 140 °F (-20 to 60 °C)
-4 to 140 °F (-20 to 60 °C)
LC DUPLEX (MALE)
ST DUPLEX (FEMALE)
No
RoHS
Lifetime limited warranty
N458-001-50

Duplex Multimode 50/125 Fiber Adapter (LC-SC M/F) 1 ft. (0.31 m)

More Info
Check Prices
Multimode
Orange
LSZH
OFNR
125
50
2
1
12
 
 
LC DUPLEX (MALE)
SC DUPLEX (FEMALE)
No
 
Lifetime limited warranty
N458-001-62

Duplex Multimode 62.5/125 Fiber Adapter (LC-SC M/F) 1 ft. (0.31 m)

More Info
Check Prices
Multimode
Orange
 
 
125
62.5
2
1
12
 
 
LC DUPLEX (MALE)
SC DUPLEX (FEMALE)
No
 
Lifetime limited warranty
N458-001-9

Duplex Singlemode 9/125 Fiber Adapter (LC-SC M/F) 1 ft. (0.31 m)

More Info
Check Prices
Singlemode
Yellow
 
 
125
9
2
1
12
 
 
LC DUPLEX (MALE)
SC DUPLEX (FEMALE)
No
 
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.