Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 7 Products


N482-01U

High Density Fiber Enclosure Panel, 1U, 5-Cassette Capacity

Black
3.50 x 15.00 x 21.10
6.60
1.75 x 19 x 13
4.5
-20 to 60 C (-4 to 140 F)
 
Singlemode; Multimode; MTP/MPO
Lifetime limited warranty
 
 
 
 
N482-02U

High Density Fiber Enclosure Panel, 2U, 14-Cassette Capacity

Black
21.30 x 4.50 x 15.00
9.90
3.5 x 19 x 13
6.9
-20 to 60 C (-4 to 140 F)
 
Singlemode; Multimode; MTP/MPO
Lifetime limited warranty
 
 
 
 
N482-6M12-6M12

40Gb Pass-Through Cassette - (x6) 12-Fiber MTP/MPO ( Female )

Black
2.40 x 4.10 x 2.40
0.20
1.2 x 3.5 x 0.9
0.18
 
 
Multimode; MTP/MPO
Lifetime limited warranty
6
12-STRAND MTP (FEMALE)
12-STRAND MTP (FEMALE)
 
N482-6M24-6M24

100Gb/120Gb Pass-Through Cassette - (x6) 24-Fiber MTP/MPO ( Female )

Black
2.40 x 4.10 x 2.40
0.20
1.2 x 3.5 x 0.9
0.18
 
 
Multimode; MTP/MPO
Lifetime limited warranty
6
24-STRAND MTP (FEMALE)
24-STRAND MTP (FEMALE)
 
N484-01U

High Density Copper / Fiber Enclosure Panel, 1U, 4-Cassette Capacity

Black
14.96 x 21.30 x 3.54
6.39
1.75 x 19 x 13
4.4
 
-4 to 140 F (-20 to 60 C)
Cat5/5e; Cat6; Cat6a; Multimode; MTP/MPO
Lifetime limited warranty
 
 
 
RoHS, REACH
N484-12LC

10GbE Pass-Through Cassette - (x12) LC Duplex

Black
2.36 x 5.12 x 1.46
0.55
1.4 x 4.4 x 0.9
0.3
 
-4 to 122 F (-20 to 50 C)
Multimode
Lifetime limited warranty
12
LC DUPLEX (FEMALE)
LC DUPLEX (FEMALE)
RoHS, REACH
N484-12M24

100Gb/120Gb Pass-Through Cassette - (x12) 24-Fiber MTP/MPO ( Female )

Black
2.36 x 5.12 x 1.46
0.49
1.4 x 4.4 x 0.8
0.3
 
-4 to 122 F (-20 to 50 C)
MTP/MPO
Lifetime limited warranty
12
24-STRAND MTP (FEMALE)
24-STRAND MTP (FEMALE)
RoHS, REACH
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.