Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


N482-04U

Enclosure for 28 High-Density Fiber Cassettes, 4U

More Info
Check Prices
OVERVIEW
Technology
Multimode; Singlemode
 
CONNECTIONS
Cassette Type
Panel Enclosure
Cassette Capacity
28
 
 
 
PHYSICAL
Primary Form Factor
Rackmount
Color
Black; Silver
Material of Construction
Chassis and Wire Manager: Steel; Blank Plate: Plastic
Rack Height
4U
Maximum Device Depth (in.)
16.9
Cable Management
Bracket
Rackmountable
Yes
Unit Dimensions (hwd / in.)
6.970 x 18.980 x 16.930
Unit Weight (lbs.)
14.33
Panel Style
Cassette Type
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
5% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 85% RH, Non-Condensing
FEATURES & SPECIFICATIONS
EIA/TIA 2/32 Spacing
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N492-06D-SC

High-Density Fiber Adapter Panel (MMF/SMF), 6 SC Duplex Connectors, Black

More Info
Check Prices
OVERVIEW
Technology
Multimode; Singlemode
Product Type
Adapter
CONNECTIONS
 
 
Number of Ports
6
Side A - Connector 1
SC DUPLEX (FEMALE)
Side B - Connector 1
SC DUPLEX (FEMALE)
PHYSICAL
 
Color
Black
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
-40° to 140°F (-40° to 60°C)
 
 
 
FEATURES & SPECIFICATIONS
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N492-08D-LC

High-Density Fiber Adapter Panel (MMF/SMF), 8 LC Duplex Connectors, Black

More Info
Check Prices
OVERVIEW
Technology
Multimode; Singlemode
Product Type
Adapter
CONNECTIONS
 
 
Number of Ports
8
Side A - Connector 1
LC DUPLEX (FEMALE)
Side B - Connector 1
LC DUPLEX (FEMALE)
PHYSICAL
 
Color
Black
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
-40° to 140°F (-40° to 60°C)
 
 
 
FEATURES & SPECIFICATIONS
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N492-08S-ST

High-Density Fiber Adapter Panel (MMF/SMF), 8 ST Simplex Connectors, Black

More Info
Check Prices
OVERVIEW
Technology
Multimode; Singlemode
Product Type
Adapter
CONNECTIONS
 
 
Number of Ports
8
Side A - Connector 1
ST (FEMALE)
Side B - Connector 1
ST (FEMALE)
PHYSICAL
 
Color
Black
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
-40° to 140°F (-40° to 60°C)
 
 
 
FEATURES & SPECIFICATIONS
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.