Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


N482-12M12-X2

40 GB Pass-Through Cassette, (x12) 12-Fiber MTP/MPO ( Female )

More Info
Check Prices
OVERVIEW
Technology
Multimode
CONNECTIONS
Number of Ports
12
Side A - Connector 1
12-STRAND MTP/MPO (FEMALE)
Side B - Connector 1
12-STRAND MTP/MPO (FEMALE)
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
PHYSICAL
 
 
 
ENVIRONMENTAL
 
N482-6M12-6M12

40Gb Pass-Through Cassette - (x6) 12-Fiber MTP/MPO ( Female )

More Info
OVERVIEW
Technology
Multimode
CONNECTIONS
Number of Ports
6
Side A - Connector 1
12-STRAND MTP/MPO (FEMALE)
Side B - Connector 1
12-STRAND MTP/MPO (FEMALE)
STANDARDS & COMPLIANCE
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
1.200 x 3.500 x 0.900
Unit Weight (lbs.)
0.18
ENVIRONMENTAL
 
N484-12M12

40Gb Pass-Through Cassette - (x12) 12-Fiber MTP/MPO ( Female )

More Info
Check Prices
OVERVIEW
Technology
Fiber
CONNECTIONS
Number of Ports
12
Side A - Connector 1
12-STRAND MTP/MPO (FEMALE)
Side B - Connector 1
12-STRAND MTP/MPO (FEMALE)
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
1.200 x 5.120 x 4.700
Unit Weight (lbs.)
0.3
ENVIRONMENTAL
Operating Temperature Range
-4° to 122°F (-20° to 50°C)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.