Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


N484-00U

Sleeve Holds 1 High-Density Copper/Fiber Cassette, 0U

More Info
Check Prices
OVERVIEW
Accessory Type
Pass-Through Panel
Technology
Cat5/5e; Cat6; Cat6a; Multimode
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
1.750 x 19.000 x 13.000
Panel Style
Cassette Type
 
ENVIRONMENTAL
Operating Temperature Range
-4° to 122°F (-20° to 50°C)
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N484-01U

Copper/Fiber Enclosure for 4 High-Density Cassettes, 1U

More Info
Check Prices
OVERVIEW
Accessory Type
Pass-Through Panel
Technology
Cat5/5e; Cat6; Cat6a; Multimode
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
1.750 x 21.260 x 19.000
Panel Style
Cassette Type
Unit Weight (lbs.)
4.4
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.