Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


N484-01U-MINI

Enclosure Mini Panel for 4 Copper/Fiber Cassettes, 1U

More Info
Check Prices
Cat5/5e; Cat6; Cat6a; Multimode; MTP/MPO
Black
1.73 x 18.98 x 1.19
1.37
Panel Enclosure; Pass-through
4
Aluminum, Steel
Rackmount
1U
Yes
 
RoHS, REACH
Lifetime limited warranty
No
No
No
No
No
No
No
No
No
N484-00U

Sleeve Holds 1 High-Density Copper/Fiber Cassette, 0U

More Info
Check Prices
Cat5/5e; Cat6; Cat6a; Multimode; MTP/MPO
Black
1.5 x 4.4 x 7.3
 
 
 
 
 
 
 
-4 to 122 F (-20 to 50 C)
RoHS, REACH
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
N484-01U

Copper/Fiber Enclosure for 4 High-Density Cassettes, 1U

More Info
Check Prices
Cat5/5e; Cat6; Cat6a; Multimode; MTP/MPO
Black
1.75 x 19 x 13
4.4
 
 
 
 
 
 
-4 to 140 F (-20 to 60 C)
RoHS, REACH
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.